Basket (0)
The Basket is empty
  Quick contact
  Locations
  Rate this page
  E-mail this page
  Print this page
      Electric Actuators

A new generation of easy setting electric actuators to meet all your application needs -
delivering outstanding speed, force and positioning control

 
The new range of "easy" electric actuators LE series adds the simplicity of use to the conventional benefits of electric actuators.

      
Adjustable force, speed and positioning (64 points) to adapt to any possible application.
The new LEC controller series comes with the actuator parameters already set reducing the time and the complexity for initial set up.
Optimised combination of compactness and mechanical specifications make these actuators ideal for a wide range of applications.
Incorporated functions like drop prevention or grip verification provide maximum reliability.
Energy saving functions:
Grippers: self locking function
Actuators: reduced power consumption.

Why do we refer to them as “easy” electric?
Unlike similar products, these electric actuator ranges are extremely easy to programme.
Simply by selecting the “Easy Mode” setting option, your selected actuator will be operating efficiently and effectively within minutes of opening the box..
   
 
 
Series LEF - a slider type electric actuator
Operation Manuals  
Configure your product  
2 Driving Methods:
Ball Screw Drive – for repeatable accurate positioning, or
Belt Drive – For long stroke, high speed and light load transfer
2 Motor Types:
Step Motor – Ideal to transfer high load at low speed, or
Servo Motor – Stable at high speed and silent operations

 
 
Series LEY - a rod type electric actuator
   
Operation Manuals  
Configure your product  
Long Stroke – Max. 500mm
Flexible Mounting:
Direct Mounting (3 directions) or
Bracket mounting (3 types)
Motor mounting position can be selected: top, right or left side
 
 
Series LES - a slide table electric actuator
   
Operation Manuals  
Configure your product  
Environmental Resistant – Enclosure equivalent to IP54, the motor and lead screw are within the body. It can be used in the same conditions as an Air Cylinder.
Reduced cycle, start-up and maintenance time
Max. Acceleration and deceleration: 5,000 mm/s2
 
 
 Series LEH - a range of electric actuator grippers
Operation Manuals  
Able to handle delicate workpieces
Their holding force control allows these grippers to prevent any damage in the handled material.
Energy Saving – Reduces the power consumption when fingers are not in use
Configure your product  
Configure your product  
Configure your product  
 
 
LEC controller -Applicable to the complete LE electric actuator range
Simple to use - the controller is dispatched with the required actuators parameters already preset.
Additionally - it´s easy to use software makes programming child´s play!
Multiple Positioning - Up to 64 different positioning points

 
 
  Site Map  |   Copyright 2010  |   Disclaimer/Privacy Policy