Basket (0)
The Basket is empty
  Quick contact
  Locations
  Rate this page
  E-mail this page
  Print this page
Energy Saving Program

 

Presentation
Our Energy Saving Program has been specifically developed to provide a basic understanding of air parameters such as, air consumption, flow rate, pressure, humidity, etc... in factory environments and to increase energy saving awareness with the associated benefits of cost savings and reduced CO2 emissions.

This software includes:
• 20 mathematical ways to calculate both air and energy savings using six SMC model options.


• Elaborate pneumatic line (circuit piping) calculation performance including compressed air tank fill and discharge (pressure response)... etc,

      
 
Download 
 
How to operate
Extract downloaded file into the temporary folder of your choice and run setup.exe. You may delete temporary folder after the installation is completed.
 
System Requirements
• Pentium III processor 600MHz or higher
• Microsoft Windows 2000, Microsoft Windows XP
• Up to 400MB of available hard disk space
 

  Site Map  |   Copyright 2010  |   Disclaimer/Privacy Policy