Basket (0)
The Basket is empty
  Quick contact
  Locations
  Rate this page
  E-mail this page
  Print this page
 Products
SMC has a wide range of standard products for the Electronics industry to meet most of your current needs. However, we also have an extensive range of special products which have been developed specifically for the Semiconductor, FPD & Photo-voltaic industries. Our team of industry specialists are able to advise you on the right product for your application, resulting in both time & money savings for you and your customers.

 

Products information

 

 
Temperature Control  
Thermo products  
   

 
Pneumatics for Electronics Industry  
Standard Pneumatics  
Pneumatics for Clean room  
Water cooling components  
 
Download our SEMICON 2007 Catalogue, where you will find our specific products for Electronic Instrumentation.
 
  Air operated valve
High Purity Chemical Valve : LVD
       

Features

High Purity Chemical Valve
Compact Type

 

High Purity Chemical Valve: LV
       

Series

Integral Fittings Series LVC
Threaded Ports Series LVA
Manual Operation Series LVH

 

Air Operated Chemical Valve: LVQ
       

Features

Air Operated Chemical Valve
Non-Metallic Exterior

 
 
  Fitting and Tubbing
 
High Purity Fluoropolymer: LQ1, LQ2, LQ3
       

Features

Responding to the latest demands in process control

Applicable Tube O.D.

Ø4, Ø6, Ø8, Ø10, Ø12, Ø19, Ø25

Connection Thread

1/8, 3/16, 1/4, 3/8, 1/2, 3/4, 1

 



Tubing Series TL/TIL
       

Tube O.D.

Mili-size

Ø4, Ø6, Ø8, Ø10, Ø12, Ø19

Inch-size

1/8, 3/16, 1/4, 3/8, 1/2, 1/4, 1

Colour

Translucent

 

FEP Tubing (Fluoropolymer): TH
       

Features

Heat resistance: 200ºC

Tube O.D.

Ø4, Ø6, Ø8, Ø10, Ø12

Colour

Translucent, Black, Red, Blue

 
 
  Flow switch
 
Digital Flow Switch for Deonized Water and Chemicals: PF2D
       

Features

Digital flow switch for deonized water and chemicals

Flow Range l/min

0.4 to 40

 


 
  Regulator
 
Clean Regulator/Fluoro Resin Type: SRF
       

Features

SRF10

SRF30

SRF50

l/min

2

5

20

Set pressure (MPa)

0.5

 


 
  Processing pump
 
Process Pump: PA3000/5000/PAX1000/PB1000
       

Features

Process pump

 



Process Pump: PAF
       

Features

One pump is compatible with various fluids.

 
 
  Other related devices
 
Needle Valve for Chemicals: LVN
       

Features

Flow rate adjustment range: 0 to 12 l /min

 
 
  High Vacuum Angle valves - Aluminium
 
One-touch Connection and Release: XLAQ
       

Features

One-touch Connection and Release
High Vacuum Angle Valves

 
 
  High Vacuum Angle valves - Stainless steel
 
High Vacuum Angle/In-line Valve: XM
       

Features

Angle type

 
 
  High Vacuum In line valves - Stainless steel
 
High Vacuum Angle/In-line Valve: XY
       

Features

In-line type

 
 
  Slit Valve - Transfer
 
Slit Valve: XGT
       

Features

Slit Valve

 
 
  High Vacuum Actuators
 
Rodless Cylinder for Vacuum: CYV
       

- Low particulate generation

- Low leakage

- Reduced outgassing

 
 
  Thermo products
 
Thermo-chiller: HZR
       

Features

Thermo-chiller
(A device for circulating a fluid with a constant temperature )

 

Thermo-cooler: HRG
       

Features

Thermo-cooler
(A cooling device using circulating water)

 

Thermo-con: HEC
       

Features

Circulator Electronic Cooling / Heating Type

 

Thermostatic Bath: HEB
       

Features

Constant Temperature Bath Electronic Cooling / Heating Type

 
 
  Standard Pneumatics
 
European Best Pneumatics v.4.0
       
   

Electric actuators catalogue
       
   

Sensors catalogue
       
   
 
  Pneumatics for Clean room
 
Clean room catalogue
       

Features

Actuator, Rotary actuator, Air gripper, Directional control valve,
Air line equipment, Air preparation equipment, Pressure switch,
Clean regulator, Clean gas filter

 
 
 
  Water cooling components
 
Water cooling leeaflet (see list of products)
       

Features

All your cooling line components from one manufacturer

 
 

  Site Map  |   Copyright 2010  |   Disclaimer/Privacy Policy