|
|
|
|
CKZ3T
|
|
|
|
|
|
|
|
New lightweight, aluminium bodied power clamp cylinders
This month sees the launch of our new range of lightweight, aluminium bodied power clamp cylinders, Series CKZ3T. Developed initially for the automotive industry, but suitable for welding applications and environments exposed to sparks from arc or spot welding, Series CKZ3T clamp cylinders, which can be used with a choice of 12 clamp arm options, are up to 39% lighter when compared to our existing Series CKZT range. Available in 50mm and 63mm bore size models and with a comprehensive range of standard opening angles (from as small as 15º) these double acting cylinders are constructed with a rubber bumper on the clamping side thereby decreasing the effects of impact when unclamping. Designed with a rounded top cover, to help reduce the potential build-up of weld spatter, Series CKZ3T can also be specified with either a metal or rubber cover (UL94 standard V0 compliant) as standard. Series CKZ3T cylinders are available with or without cassette type proximity switches (Turck or P&F options) and with single bolt cassette fastening, ensuring quick switch installation and remova.
24 November 2011
|
|
|
|
|
|
|
|
RS2H
|
|
|
|
|
|
|
|
Compact, lightweight, heavy duty stopper cylinder delivers smooth deceleration performance
Industry requests for a lighter, more compact, heavy duty stopper cylinder for smooth pallet deceleration have been answered following the launch of our new stopper cylinder - Series RS2H. Based on our popular RSH1 cylinder range, we have taken the best performance features of this model and added some further design improvements to create a stopper cylinder range that is up to 22% lighter and 9mm shorter in tube length. As the RS2H´s energy absorption level can be individually set for each application, using an in-built rotating adjustment dial, these cylinders can also be selected with either resin or carbon steel roller options making them particularly suitable for both light or heavy weight pallet applications. Series RS2H are fully interchangeable with RS1H cylinders and can accommodate our small D-M9 or magnetic filed resistant D-P3DW auto switches, in circular grooves on three of the cylinder’s four sides. Available in bore sizes of 50, 63 and 80mm and standard stroke lengths of 30 and 40mm, these single and double acting, or double acting with spring cylinders really do deliver heavy duty stopper performance.
06 October 2011
|
|
|
|
|
|
|
|
LECP1
|
|
|
|
|
|
|
|
New programless controller delivers fast operational performance
Following the success of our “easy to set” LE electric actuator ranges, we are pleased to release our new programless controller – Series LECP1. Developed for use with our rapidly expanding LE actuator range, this new controller comes with pre-set parameters, thereby completely eliminating the need for programming resulting in simplified and reduced actuator setup time. And, with actuator speed, acceleration and positioning being set using a trimmer switch on the LECP1´s control panel, the need to be connected to a pc or teaching box is no longer required. With 16 speed and acceleration settings, 14 positioning points and 3 holding and pushing force options, the LECP1 controller is suitable for use with our electric LE gripper, slide table, rod, and slider type ranges, plus our new LER rotary tables.
15 September 2011
|
|
|
|
|
|
|
|
LER
|
|
|
|
|
|
|
|
New, easy setting, rotary table joins our expanding LE electric actuator range
Following the success of our “easy setting” LE electric actuator range, we are pleased to unveil our latest addition - a compact, high performance, electric rotary actuator with position, speed, acceleration/deceleration control – Series LER.
Suitable for all handling applications, with smooth, shock-less, high speed actuation up to 420º/s and acceleration up to 3000º/s2, Series LER actuators are delivered with their own controller with pre-set actuator parameters, reducing both installation and programming time. With up to 64 positioning points, a 320º positioning angle and positioning repeatability of ±0.05º as standard, the LER models are available in both standard and high precision types, with a maximum rotating torque of 10N.m.
27 Jun 2011
|
|
|
|
|
|
|
|
CG3
|
|
|
|
|
|
|
|
New round bodied air cylinder brings space saving benefits
Welcome to our new compact, round bodied, space saving, air cylinder - Series CG3. Based on our popular CG1 cylinder range, this double acting, single rod series is up to 37mm shorter in overall length than comparable compact models due to its integrated head cover and tube. And if space is still a problem, CG3´s can be ordered with a female rod end as a standard option, thereby reducing the cylinder length by a further 14mm (depending on the selected model). This reduction in size, coupled with a newly designed cylinder body, also makes the CG3 considerably lighter – up to 24% - than a comparable CG1 cylinder models. Available in bore sizes 20mm to 100mm, these cylinders, with the exception of the two larger bores sizes (80mm and 100mm) can also be mounted with our D-M9*W, dual colour, solid state autoswitches.
27 Jun 2011
|
|
|
|
|
|
|
|
CM3
|
|
|
|
|
|
|
|
A lighter, smaller, clean profiled air cylinder is now
Requests for a compact, lightweight, clean profiled air cylinder for use in general automation applications have been answered with the launch of our new Series CM3 range. Developed from our popular Series CM2 models, our R&D engineers have made the CM3 cylinders up to 66mm shorter and 21% lighter, without any reduction in operational performance, when compared to our CM2 range. Available in 20, 25, 32 and 40mm bore sizes, with pivoting single clevis, trunnion mounting and female thread end options as standard, the new CM3 range, which uses shock resistant tubing, offer the perfect solution when used with our small, dual colour D-M9*W autoswitches.
27 Jun 2011
|
|
|
|
|
|
|
|
CS2_ext
|
|
|
|
|
|
|
|
Series CS2 range extension
If you´re looking for a big bore, double acting, air cylinder with lots of available options then simply look no further than our newly extended Series CS2 cylinder range. Available in three bore sizes; Ø125, Ø140 and Ø160 mm, these cylinders can now be ordered as a smooth cylinder type Series CS2Y for low pressure, low speed applications and also as a double rod type, Series CS2W for powerful pushing and pulling operations. And with a further 12 additional made-to-order options including extended temperature resistant models, dual stroke cylinders, special port position options, alternative mounting and tie rod lengths, plus the additional of stainless steel material component parts for harsh environments and fluorine seal materials, these big bore cylinders can handle a complete range applications needs.
08 October 2010
|
|
|
|
|
|
|
|
MXQR
|
|
|
|
|
|
|
|
New slide table offers total flexibility and real cost saving benefits.
Following the success of our popular Series MXQ Air Slide Table, our R&D experts have developed this product even further with the launch of our new, completely reversible, Series MXQR.
Previously, customers ordering an MXQ had to specify, at the time of their order, the exact side they wanted the adjuster and piping to be located. This made any last minute changes to the design specifications difficult to accommodate, often resulting in delays or the need to hold duplicate stocks.
However, with our new Series MXQR, this issue is now a thing of the past as this innovative range of slide tables is completely reversible – a standard version and a symmetrical version in just one product.
Available in a range of bore sizes from 6mm to 25mm and with various cushion options, this air operated, double acting, slide table really does offer total flexibility and real cost saving benefits.
23 February 2010
|
|
|
|
|
|
|
|
HY
|
|
|
|
|
|
|
|
New Hygienic Cylinders for maximum clean-ability
To stop the growth of pathogens and other potentially harmful agents in food and beverage applications, efficient antibacterial cleaning is an accepted necessity. As leaders in pneumatic technology we have developed a new range of hygienic designed cylinders, Series HY, including a complementary auto switch ensuring maximum clean-ability.
Available in four model options, which all feature the same smooth, easy to clean, exterior surfaces, Series HYC is a range of ISO/VDMA approved cylinders with a unique square profile, non-rising air cushion mechanism, providing improved water resistance and clean-ability. Series HYG offers increased lateral load performance, Series HYQ is an ultra compact space saving range and Series HYB, with its round profile body, finally completes the HY cylinder range. To complement these cylinders we have also developed a new rail mounted auto switch, Series D-F6, which is fully adjustable along the stroke length and provides improved cleaning benefits by having an intermediate space between the switch and the cylinder. All the models in the HY range are particularly suitable for applications in the “non-food” or “splash” zones of a production line and their high quality construction ensures lifecycles which have never been thought possible before.
2 January 2008
|
|
|
|
|
|
|
|
LTF
|
|
|
|
|
|
|
|
Advanced electric cylinders from SMC
Manufacturers and machine builders requiring high performance, CE accredited,
electric actuators for accurate pick and place, palletising and transfer operations,
now have three outstanding solutions - Series LJ1, LG1, LTF - designed for use with our recently launched LC8 Positioning Driver,
Series LTF, is an electric actuator range with integrated guides, which are designed to work with loads of up to 50 kgs and at speeds of up to 1000 mm/s. These lightweight, space saving actuators offer both high position repeatability and slide running accuracy and are the perfect answer when space is an issue but high performance is still required. With their unique one piece structure and 100 or 200W AC servo motor options, standard stroke lengths can be selected from 100 mm to 1000 mm.
09 May 2006
|
|
|
|
|
|
|
|
LG1
|
|
|
|
|
|
|
|
Advanced electric cylinders from SMC
Manufacturers and machine builders requiring high performance, CE accredited,
electric actuators for accurate pick and place, palletising and transfer operations,
now have three outstanding solutions - Series LJ1, LG1, LTF - designed for use with our recently launched LC8 Positioning Driver,
Series LG1, the low profile option range, is designed to work with loads of up
to 30 kgs and at speeds of up to 1000 mm/s and offer excellent positioning
repeatability and travelling accuracy. Currently available in two body options –
aluminium and stainless steel, for even more rigidity – standard stroke lengths
can be selected from 100 mm to 1200 mm.
09 May 2006
|
|
|
|
|
|
|
|
LJ1
|
|
|
|
|
|
|
|
Advanced electric cylinders from SMC
Manufacturers and machine builders requiring high performance, CE accredited,
electric actuators for accurate pick and place, palletising and transfer operations,
now have three outstanding solutions - Series LJ1, LG1, LTF - designed for use with our recently launched LC8 Positioning Driver,
Series LJ1, is a range of single axis, electric cylinders for work loads of up to 60 kg´s that can operate at speeds of up to 1000 mm/s. With their unique aluminium hollow box type construction, providing very high rigidity, the range consists of three AC servomotors models - 50,100 and 200W – both direct acting guide and slider guide types – and with three lead screw options. Available in stroke lengths of 100 mm to 1,500 mm and in two mounting styles, cable entry is possible from five positions ensuring even greater flexibility.
09 May 2006
|
|
|
|
|
|
|
|
CY3
|
|
|
|
|
|
|
|
More magnetically coupled rodless options for machine manufacturers
Following the early success of our CY3 magnetically coupled rodless cylinder range, machine manufacturers using transfer applications in combination with various types of guides now have even more bore size choices with the launch of our newly expanded CY3 B/R range. As before, each cylinder is available in two options, the CY3B basic type and the CY3R for direct mounting and all have added features including a 70% enlarged wear ring to improve the bearing function and a special soft resin wiper on the dust seal to achieve ideal lubrication. Series CY3 is now available in bore sizes of 6, 10, 15, 20, 25, 32, 40, 50 and 63 mm with stroke options of between 50 and 1.000mm.
31 March 2006
|
|
|
|
|
|
|
|
LC8
|
|
|
|
|
|
|
|
LC8 Positioning Driver:
Calls for an easy to use, CE approved, positioning unit have risen dramatically with many applications today using electric actuation. We are therefore pleased to unveil our new Series LC8 positioning driver, for use with 50, 100 or 200W AC servomotors.
Designed initially to partner our LG1, LJ1 or LTF electric actuator ranges and originally for point to point applications, when positioning a single axis actuator, further developments have now meant that up to six additional slave units can be used, positioning further axis, which are controlled via a PLC through the LC8 master unit. Using up to 117 programmable position steps, parameters such as velocity, acceleration, deceleration and torque can be quickly set using the “user friendly” Windows® based LC8 setting software. Additionally, up to 5 different types of palletising patterns can be configured for 2-axis pick and place applications.
28 February 2006
|
|
|
|
|
|
|
|
CQMØ63 - Ø100
|
|
|
|
|
|
|
|
Baby cylinders with man sized performance
The Series CQM compact cylinder with guide rods and plate for direct load mounting is now further expanded with the addition of three more standard bore size options; 63 mm, 80 mm and 100 mm. Designed to operate at piston speeds of between 50 to 300 mm/s, these new CQM cylinders benefit from substantially increased lateral load resistance of up to 3 times higher than SMC’s existing CQ actuator series and offer non-rotating accuracy of +/- 0,1º. Constructed to withstand temperature ranges of -10 to 70ºC without freezing, this double acting, single rod, actuator range is pressure proofed up 1,5 MPa, and is designed to operate in normal conditions with air pressure of between 0,1 MPa to 1,0 MPa.
30 August 2005
|
|
|
|
|
|
|