Basket (0)
The Basket is empty
  Quick contact
  Locations
  Rate this page
  E-mail this page
  Print this page

      New Products
      Criteria: Industry > Food/Beverage

   
   
Valves
S0700:   New soleniod valves for compact machine applications
EX120_CompoNet:   New EX120 Serial Interface units now compliant for CompoNet™ protocols
EX600:   New Fieldbus for complex control systems
EX250-SCA1A:   CANopen Serial Interface Unit for hard environments
EX9:   More drive and power options with our new output and power blocks
IDFA:   Banish moisture in compressed air with new refrigerated air dryer range
EX510_EXT:   Serial Transmission System with even more flexibility
EX250-SCN1:   New Serial Interface for simple and safe connect-ability.

Process Equipment
IP8001:   Smart Lever Type Positioner from SMC
HRGC_ext:   Our Series HRGC thermo cooler range now offers even more options:
HRS:   Cool, compact, thermo-chiller delivers high performance temperature control
HED:   Hot or cold accurate chemical liquid control
VXK:   Equipment protecting valve from SMC ensures long life and low maintenance
VXE:   Product development brings energy saving 2 port valve rewards
HEC:   Cool Chillers from SMC
HRGC:   Cool Water is instantly on hand from SMC
IP8101:   Smart Positioner at the touch of a button
VXZ:   On-going product development reaps 2 Port Solenoid Valve rewards
PAF5000:   The PAF5000 process pump is completely non-metallic and a large flow type of the PAF3000.
PAF3000:   High Performance, Lightweight and Compact – the perfect non metallic pump solution.
LVM:   Super compact direct acting solenoid valves
VCH:   Take the extra pressure with our new 2 & 3 port solenoid valves

Actuators & Grippers
C55_ext:   Compact ISO Cylinder now available in larger bore sizes
CNA2:   CNA2
RJ_:   New shock absorbers stop work pieces really softly
CRQ2X_MSQX:   CRQ2X/MSQX
MK2T:   MK2T
CXSJEXT:   Made-to-order options now available on our CXSJ Cylinder Range.
CLK2:   Our new Clamp Cylinder Series CLK2 is even more compact
HY:   New Hygienic Cylinders for maximum clean-ability
D-M9#A(V):   SMC expands and improves its auto-switch options
D-M9#W(V):   SMC expands and improves its autoswitch options
CVQ:   Compact Combination Cylinder and Valve saves both Space and Time.
CS2:   Weight reduced Air Cylinders facilitate assembly and maintenance
AUTOSWITCH:   Eleven new brackets – One Auto Switch Solution
MY3M:   Small, Light Cylinders with Bigger Performance from SMC
MSZ:   3-Position Rotary Table
CRQ2_EXT:   Rotary actuator range adds another turn
CY3:   More magnetically coupled rodless options for machine manufacturers

Vacuum Equipment
ZFC_EXT:   An even smaller air suction filter with one-touch fittings!

Air Equipment
E210_310_410:   Series E210/310/410 Modular Adaptor
IZS31ext:   New Ionizer options extend static elimination range
LLB:   Modular solution provides the perfect clean air system
FRL_ext:   FRL Improvements
IZN10:   Compact ionizer range extends static removal options.
VBA20A_VBA40A:   Updated and expanded air booster and receiver ranges.
ARP20_ARP30_ARP40:   Precise regulator control and adjustment from SMC
IDFA55E_IDFA75E:   Banish moisture in compressed air with new refrigerated air dryer range
IZS31:   Simply Ionize your Static Away
AR-ISE35:   Go digital for all your regulator needs.

Fittings & Tubing
TD_TID:   Soft multi-purpose fluoropolymer tubing with extra flexibility
ASG:   Speed control without corrosion.
KFG:   New Hot Fittings from SMC
TU_EXT:   A kaleidoscope of tubing colours

Sensors
ISE70_75_H_ext:   Series ISE70/75(H)
ZSE40A_ISE40A:   ISE40A2-Colour Display High Precision Digital Pressure SwitchThe
ZSE10_ISE10:   These ultra thin digital pressure switches really do fit the bill
ZSE30A_ISE30A:   2-Colour Display High-Precision Digital Pressure Switch
PFMV3_PFMV5:   Series PFMV5: Flow Sensor / Series PFMV3: Voltage Monitor for PFMV5
ZSE80_ISE80:   Improved Digital Pressure Switch for Fluids
IZH10:   Checking the static just couldn´t be easier
PFM3_PFM5:   Series PFM3:Flow Sensor Monitor / Series PFM5: 2-Colour Display Digital Flow Switch
PFM7:   New MEMS flow switch for accurate low flow performance
 
   


 
  S0700
 
    New soleniod valves for compact machine applications

Demands for smaller, high performance machine components have been answered with the launch of our new compact 5 Port Solenoid range - Series S0700. Developed initially for semiconductor manufacturing equipment, but suitable for many general industrial machine applications, Series S0700 valves are exceptionally compact, with a body width of only 7mm. However, their high flow capacity performance is outstanding for valves of their size, with the ability to drive bore size cylinders up to 25mm. Life tested to achieve in excess of 50 million cycles and with a power consumption of only 0,35 W, the valves can be used with either barb or one-touch fittings and their reduced pitch still ensures compact dimensions of 7.5mm and 8.5mm respectively when mounted on either plug-in (stacking base), slim compact or plug lead (base bar) manifolds. Additionally these valves can also be used in conjunction with a wide range of serial and parallel wiring options.

09 April 2010
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  EX120_CompoNet
 
    New EX120 Serial Interface units now compliant for CompoNet™ protocols

Following the success of our EX120 Serial Interface Series we are please to confirm that we have now extended this range with the addition of some CompoNet™ protocol compliant versions. Designed for use with our popular SV1/2/3/4000, SY3/5000 and VQ1/2000 valve ranges, these new Fieldbus units ensure high speed response performance (approximately 1024 points in 1 ms) and multiple point capabilities (384 slaves per master). For ease of installation, the Series EX120/121/122 ranges can be used with either round or flat ribbon communication cables

03 August 2009
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  EX600
 
    New Fieldbus for complex control systems

Applications using complex control systems now have the perfect serial interface solution with our new Series EX600 centralised Fieldbus system. Developed originally for the automotive industry, the EX600´s modular construction offers excellent flexibility including digital input, digital output and analogue input unit options. Up to nine units can be connected in the same manifold and each unit can be installed with various input and output devices such as flow and pressure sensors/switches, valves and auto-switches. The EX600 also has a self-diagnostic capability that can provide short/open circuit detection at each input/output, an on/off counter facility and parameter setting which can be controlled and monitored from a handheld terminal. With IP67 enclosure rating and SPEEDCON connectors, fast installation and wiring time is ensured. The EX600 system is ideal when using our SV, VQC, or S0700 solenoid valves and is compatible with Profibus- DP, Devicenet and CC Link protocols.

13 February 2009
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  EX250-SCA1A
 
    CANopen Serial Interface Unit for hard environments

Originally designed for motion oriented machine control networks such as handling systems, our EX250 – SCA1A CANopen Serial Interface Unit is a CAN based higher layer protocol developed as a standardised embedded network offering highly flexible configuration capabilities. The EX250 – SCA1A is ideal for use in harsh environments including applications where high noise levels, extreme temperatures or shock or vibration can be a problem. Designed for use with our popular VQC 1/2/3000 and SV 1/2/3/4000 valve manifolds, the EX250´s Serial Interface Unit is compatible with CANopen CiA DS-301V4.02 and CiA DS-401 and can accommodate 32 inputs and 32 outputs and operates at communication speeds of 10Kbps to 1Mbps. Further features include switchable NPN or PNP input and output blocks (EX250-IE#), IP67 enclosure protection and M12 connectors for both power supply and communications.

6 August 2007
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  EX9
 
    More drive and power options with our new output and power blocks

Designed for use with our EX126, EX250 and EX500 SI units and our popular VQC or SV valve series, the EX9 is our new Output and Power Blocks for driving output devices and providing additional external power for devices requiring higher wattage. These units can be added to existing valve manifolds to effectively use any idle points for uses other than switching manifold valves such as; process valves, lamps, relays buzzers, starter motors, etc. With either internal power supply via the SI unit for low wattage loads, or integrated power supply with a separate power block (EX9-PE1) for higher wattage requirements, each block can accommodate two output points and as both blocks use M12 type connectors, quick installation and superior enclosure protection is guaranteed.

25 June 2007
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  IDFA
 
    Banish moisture in compressed air with new refrigerated air dryer range

Tests carried out by SMC, have indicated that in certain atmospheric conditions the moisture contained in compressed air from a 75 kW compressor after one days operation could be equivalent to 113 litres of water, this is enough to fill around 150 wine bottles. Obviously any compressed air system containing this volume of air moisture will suffer from dramatically reduced valve and air cylinder performance. Our new range of Refrigerated Air Dryers – Series IDFA – reduces the moisture in compressed air and is designed specifically for the European market, with both CE accreditation and 230 VAC (50Hz) voltage requirements. Water vapour is removed through a highly efficient stainless steel heat exchanger that offers improved corrosion resistant and a low pressure drop. In addition there are eight flow rate sized options – 12 to 273 m3/h (ANR) at a 3ºC pressure point as per ISO8573-1.

15 January 2007
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  EX510_EXT
 
    Serial Transmission System with even more flexibility

The Serial Transmission System – Series EX510 has now been expanded even further. The new output unit with 16 output points allows a wider variety of equipment such as process valves (Series VX, VCW and VDW), relays, lights and buzzers to be connected to the EX510 system. Also added to the series is an SI unit for plug-in type valve manifolds, this allows connection through a flat ribbon cable connector to even more of SMC’s popular valve ranges. In addition, series SJ, SZ, SY, SQ and VQ are now available pre-assembled and ready for use with the EX510 system. Both of these units can placed up to 20 metres away from the gateway unit and follow the same decentralised gateway concept to allow reductions in system wiring and easy installation.

15 January 2007
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  EX250-SCN1
 
    New Serial Interface for simple and safe connect-ability.

I/O flexibility is a key requirement in meeting the increasing needs of complex automatic mechanisms. Our newly extended EX250 SI range helps answer these needs. With the same compact and space saving features as the existing EX250 series, the newly released EX250-SCN1, is the perfect CONTROLNET solution when connecting distributed solenoid valves. ControlNet provides bandwidth for I/O, real-time interlocking, peer-to-peer messaging and programming all on the same link; and a flexibility in topology (bus, tree, star) and media types (coax, fiber, other) higher than any other. Certified to UL/CSA, CE marking, the EX250-SCN1, is fully compliant with CONTROLNET version 2.0 protocol and is the perfect partner when used with SMC’s SV or VQC solenoid valves.

30 November 2006
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  IP8001
 
    Smart Lever Type Positioner from SMC

Process industry requests for a smart lever type positioner with remote control and monitoring capabilities have been answered with the launch of our new Series IP8001 positioner range. Designed to provide both remote control monitoring and automatic calibration, the Series IP8001 can be automatically set with any zero/span adjustments at the clicking of a button. When combined with a HART Serial Interface protocol both remote control and monitoring are possible. And, with its monitor output including software alarm, the opening and closing of an actuator can be checked without the need for visual on-site confirmation. No additional or alternative power supply is required as the IP8001 is controlled by a conventional dual wire input – 4 to 30 mA DC. With a variety of parameter setting functions and displayable control conditions, positioning, deviation and input values are clearly displayed on the easy to see LCD screen. Also available in an intrinsically safe explosion protection ATEX type option, the complete IP 8001 range is fully interchangeable with our existing IP6000/8000 models.

05 Jul 2010
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  HRGC_ext
 
    Our Series HRGC thermo cooler range now offers even more options:

Applications which require the circulation of temperature controlled cool water now have even more options following the expansion of our impressive Series HRGC thermo cooler range. In addition to the commonly shared performance benefits of the previously released HRGC models including, easy installation, operation and maintenance, +-0.5ºC/+-1.0ºC temperature stability and 0.9 to 4.8Kw cooling capacity, additional options now include a RS-232C communications function, a water leakage sensor, a heater, an automatic water supply function with an internal switch inlet. Further options include stainless steel wetted parts for the circulation fluid, a high lift pump and a DI control kit

05 Jul 2010
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  HRS
 
    Cool, compact, thermo-chiller delivers high performance temperature control

Industry requests for a small, lightweight, high performance thermo-chiller have been answered with the launch of our new Series HRS Thermo-Chiller. Developed for use across a broad range of industry applications, this new addition to our rapidly expanding thermo chiller range is ideal when installation space and ventilation flow is restricted yet stable cooling performance is required. Weighing just 43 kilos, the HRS is designed to operate with circulating fluid temperatures between 5 – 40 ºC and its PID control ensures smooth temperature changes and excellent stability of ±0.1ºC. Available in both air cooled, or water cooled options and three cooling capacities up to 2.500W, Series HRS is compatible for use with all the common single phase power supplies – AC100V, AC100 -115V and AC200-230V. Fully compliant to CE, UL and European RoHS standards, the Series HRS thermo-chiller range is also environmentally friendly with its quiet 60dB (A) operation and zero rated ozone layer depletion R407C refrigerant.

23 February 2010
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  HED
 
    Hot or cold accurate chemical liquid control

Developed initially for use in wet etching, industrial plating and chemical metal polishing equipment, our new and extremely compact, Series HED Chemical Thermocon ensures precise temperature control in either acidic or alkali chemical liquid applications. Designed to either cool or heat a circulating fluid, this range of Peltier type heat exchangers directly control the temperature of the chemical fluid, at pressures up to 0.35MPa, and achieve a temperature control accuracy of ± 0.1ºC thanks to its Peltier element. Using a number of PFA moulded parts to help reduce metallic ion contamination, the Series HED is up to 50% smaller than comparable thermocons on the market and also is considerably lighter, from 6 – 15kgs, depending on the selected model. Available in a wide range of power supply voltages; 180 to 242VAC, 50/60Hz, this new compact heat exchanger range offers cooling capacities of 300W, 500W and 750W and heating capacities of 600W, 1000W and 1800W depending on the selected model. Series HED is environmentally friendly and is fully compliant to RoHS, CE, UL and eti accreditations.

24 Jun 200
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  VXK
 
    Equipment protecting valve from SMC ensures long life and low maintenance

Following industry requests for a low maintenance, direct operated 2 port solenoid valve with long life performance, our R&D engineers have answered the challenge with our new Series VXK, with its unique in-built filter. Designed to improve valve performance and to stop leakage, the VXK´s integral stainless steel 100 mesh filter unit, effectively removes any foreign matter in the circulating fluids thereby protecting downstream equipment and, at the same time, ensuring longer valve life. Further benefits of this space saving design are realized in the reduced time required for maintenance as the Y shaped filter can be easily removed without the need to disassemble piping. Series VXK is interchangeable in port size and voltage with our popular VX2 Solenoid range and shares many of the same performance features. Available in both AC or DC power options and both closed and open valve types, the VXK has IP65 enclosure accreditation and is ideal for use with air, water, oil or steam at pressures up to 3.0MPa and with fluid between -20 to +60ºC.

08 May 2009
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  VXE
 
    Product development brings energy saving 2 port valve rewards

Industrial applications requiring precise fluid control now have an energy saving option following the launch of our new generation of zero differential pressure; pilot and direct operated 2 port solenoid valves - Series VXE. Developed as part of our Energy Saving Programme, these new solenoid valves are based on our popular Series VX valves, but with the addition of some unique power saving features. Using Pulse Width Modulation (PWM), an in-built power saving circuit, ensures equivalent valve performance whilst using 30% less power consumption - when holding- compared to our standard VX range. Further benefits of this reduced power consumption are a dramatic reduction in coil heat - up to 50% - and reduced CO2 emissions. Fully inter-changeable with the Series VX ranges, existing VX users can also replace their valve’s coil with this new power saving version. Suitable for use with water, air and oil, Series VXE, is currently available in both single unit and manifold options, in a comprehensive range of sizes, and in both 12 and 24 volt direct current models.

27 March 2009
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  HEC
 
    Cool Chillers from SMC

If your machine requires accurate temperature control our new Series HEC, thermo con is the perfect answer. Developed initially for the semiconductor industry, Series HEC is a range of Peltier type chillers which are ideal for ensuring the constant temperature of circulating fluids. Currently available in either an air cooled – non refrigerant type - or water cooled options; Series HEC provides accurate temperature control of +-0.01 to +-0.03ºC. Available in a wide range of power supply voltages; 100 to 240VAC, 50/60Hz for air cooled models and 200 to 220VAC, 50/60 Hz for water cooled or Galden®HT 135, Fluorinert™FC-3283 options, this new compact chiller range offers outstanding cooling capacity performance of between 230 and 1200W depending on the selected model. Further benefits of the HEC´s Peltier device is that both noise and vibrations are kept to an absolute minimum. Series HEC is both CE and IEC 60601-1 Medical Equipment Safety compliant and the air cooled models are perfect for controlling temperatures in locations where there are no water facilities.

13 February 2009
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  HRGC
 
    Cool Water is instantly on hand from SMC

Applications such as the manufacture of semiconductors, injection Moulding, printing processes and many others can all benefit from the latest refrigerated thermo cooler from SMC – the world´s leaders in pneumatic technology - and their new series HRGC. Series HRGC, is a comprehensive range of water temperature controllers that can produce a constant supply of cool water in any environment. Available in a wide range of power supply voltages, Series HRGC can be used throughout the world, and they provide both a cost effective and environmentally friendly cool water solution. With reduced power consumption

23 December 2008
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  IP8101
 
    Smart Positioner at the touch of a button

Our new Series IP8101 rotary type Positioner answers process industry requests for a smart positioner with both remote control and monitoring capabilities. Designed to provide both remote control monitoring and automatic calibration, the Series IP8101 can be simply set with any zero/span adjustment being automatically made at the touch of a button and without the need for a specialist operator. When combined with a HART Serial Interface protocol both remote control and monitoring are possible and with its monitor output including software alarm, the opening and closing of an actuator can be checked without the need for visual on-site confirmation. Series IP8101 smart positioner is also available in an intrinsically safe explosion protection type model – Ⅱ1GD EExiaⅡCT4- and the complete range is fully interchangeable with our existing IP8100 mounting options.

28 September 2007
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  VXZ
 
    On-going product development reaps 2 Port Solenoid Valve rewards

Industrial applications requiring precise fluid control now have an improved option following the launch of our new range of zero differential pressure; pilot operated 2 Port Solenoid Valves, Series VXZ. Designed for air, water, oil or vacuum applications, tests have confirmed that our new VXZ Series of solenoid valves use substantially less power consumption than our previous VX range and that due to a new, noise reduction, stopper assembly; operational life expectancy has also been dramatically increased. Fully interchangeable with the existing VX range, further constructional improvements have resulted in improved corrosion resistance and enhanced IP65 closure protection – dust tight and jet proof.

31 March 2007
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  PAF5000
 
    The PAF5000 process pump is completely non-metallic and a large flow type of the PAF3000.

Designed for initially for the semiconductor and LCD industries, our new PAF5000 process pump is basically a larger version of our popular compact PAF3000 fluororesin diaphragm pump. With high flow rate performance of between 5 and 45 l/min, dependant on the selected model, the PAF5000 is made entirely of resin and fluororesin and does not use any external and internal metallic parts in its construction. To ensure perfect compatibility when using high purity chemicals, all wetted parts are made from either new PFA or PTFE, providing premium chemical and temperature characteristics. Additionally, some of the internal materials have a dual PFA-PPS construction which further improves both the pump’s proof pressure and heat cycle performance. Available in two options, automatically operated or air operated types, the new PAF5000 offers a high flow rate, non metallic pump solution to meet even the most demanding of needs. Additional options include both optical leak detectors and mounted stroke sensors.

31 March 2007
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  PAF3000
 
    High Performance, Lightweight and Compact – the perfect non metallic pump solution.

Designed primarily for the semiconductor and LCD industries, our new PAF3000 fluororesin diaphragm pump is constructed with non metallic body parts, to ensure perfect compatibility when using high purity chemicals. All wetted parts are made from either new PFA or PTFE, providing premium chemical and temperature characteristics. Additional internal materials include PFA-PPS dual construction which further improves both the pumps proof pressure and heat cycle performance. Available in two options, automatically operated or air operated types, the PAF3000 offers a lightweight, compact, high flow rate solution to meet even the most demanding of needs. Additional options include both optical leak detectors and mounted stroke sensors.

15 January 2007
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  LVM
 
    Super compact direct acting solenoid valves

When we were recently asked to develop a small CE accredited, direct operating 2/3 port solenoid valve for use with various chemicals in Life Science applications, Series LVM was our emphatic reply. At only 13mm wide, the new LVM range with its low power consumption (only 1.5W) is both smaller and lighter (30-34gms) than other valves offering similar performance. Available with different resin type body materials, PEEK, EPDM and FPM, which can be selected dependant on the chemical used in the application, early indications have already confirmed the valve´s operational life exceeding 10 million cycles. Key internal features include the reduction of the dead space and the creation of smooth flow passages thereby reducing reagent waste and troublesome bubble formation. Further design benefits include the reduction of the valve´s contact surfaces, which reduces the possibility of heat generated by the coil exchanging with the fluids which can lead to poor accuracy, particularly when used in analysis applications.

25 September 2006
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  VCH
 
    Take the extra pressure with our new 2 & 3 port solenoid valves

Process Industry and PET machine builder's requests for both 2 and 3 port, pilot operated, solenoid valves, with high pressure performance have now been answered with the launch of our Series VCH range. Designed for use with air or inert gas, these valves can operate up to a maximum pressure of 5.0 MPa thereby substantially exceeding our existing VXH high pressure series. With large flow passages, and ISO1179 -1 conforming port thread sizes of G1/2 to G1, high flow rates are ensured. Additionally, the VCH range offers enclosure protection equivalent to IP65, a DIN type electrical connector as standard and due to its unique collision-less armature construction operational life time estimations exceeding 10 million cycles.

30 March 2006
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  C55_ext
 
    Compact ISO Cylinder now available in larger bore sizes

Following the success of our popular ISO 21287 compliant Series C55 compact cylinder we are pleased to announce the release of two bigger 80mm and 100mm bore size options. Ideal for general automation applications, the C55 range is available with stoke lengths from 5mm up to 150mm and with rubber bumper, piston wear rings and rod bushing as standard they are the perfect double acting, single rod cylinder when high load performance is required. With auto switch mounting options on all four sides, these cylinders provide a flexible solution to meet even the most demanding machine designs.

09 April 2010
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  CNA2
 
    CNA2

CNA2 is a switchover from existing model CNA. It incorporates the features of the existing product plus improvements in several aspects such us increased cushion capacity, service life and lighter weight. CNA2 is applicable in any application requiring a locking cylinder: intermediate stops, emergency stops, drop prevention.

09 April 2010
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  RJ_
 
    New shock absorbers stop work pieces really softly

Light load applications requiring quick low speed stops now have the perfect solution thanks to our new Series RJ soft type shock absorbers. Designed initially for use with our air slide table, rodless and rotary cylinder ranges, Series RJ ensures softer absorption making it ideal for small conveyors which often require soft stop performance. Fully interchangeable with our existing Series RB absorber range, this new series – with their patented spiral groove design - offer outstanding durability and a 30% reduction in cushioning time. Available in three energy absorbency options, 1, 3 and 10 (J) and stroke lengths of 6, 7 and 12mm respectively, Series RJ really is the ideal choice when soft absorption is a necessity.

23 December 2008
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  CRQ2X_MSQX
 
    CRQ2X/MSQX

Designed to help complete SMC´s comprehensive rotary actuator ranges, the unique shaft type, Series CRQ2X, and the table type, Series MSQX share many of the same features as SMC´s popular CRQ2 and MSQ rotary actuator ranges. However with the addition of special constructional elements such as special surface treatment, slow speed grease and rubber cushion removal, these impressive rotary actuators can be adjusted to provide stable slow speed lurch free rotation as low as 5 seconds to complete a 90º turn.

31 March 2008
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  MK2T
 
    MK2T

If you’re familiar with our existing Rotary Clamp Cylinder ranges – Series MK and MK2 – and are looking for a more robust version with the added possibilities of horizontal mounting, simply look no further than our new Series MK2T Rotary Clamp Cylinder. Designed following customer requests, this new double guide type cylinder is the perfect choice when improved rotational accuracy is a necessity and when extra strength is a must. And thanks to the MKT2´s double groove rotational designed construction, the allowable moment of inertia has been increased by up to 10 and 3 times respectively when compared to our previous MK and MK2 cylinders.

31 March 2008
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  CXSJEXT
 
    Made-to-order options now available on our CXSJ Cylinder Range.

Applications such as pick and place which often require a compact dual rod cylinder with guide function now have even more choice with additional made-to-order options now available on our popular CXSJ cylinder range. CXSJ-XB6 has been designed for use in high temperatures (-10 to +150ºC) thanks to its special seal material and internal grease. CXSJ-XB13 is our low cylinder speed option which provides no stick-slip performance at driving speeds as low as 5mm/s. Standard cylinders can also be ordered with a spacer to create an intermediate stop (CXSJ-XC19), our CXSJ-XC22 models offers high chemical resistance thanks to their fluoro rubber seal material and finally our CXSJ-XC6 provides customers with a stainless steel option.

01 February 2008
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  CLK2
 
    Our new Clamp Cylinder Series CLK2 is even more compact

If you’re looking for a compact Clamp Cylinder with lock then simply look no further than our newly improved Series CLK2 range. Fully interchangeable with our existing CLK1 products, these clamp cylinders have 2mm shorter cylinder lengths and improved cover configuration. Available with NPT Thread options as standard, these cylinders can be connected from 3 different piping port positions. With their improved lock opening performance, which enables easier assembly and maintenance, our CLK2 Series are the perfect choice for holding applications in either a clamped or unclamped state.

02 January 2008
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  HY
 
    New Hygienic Cylinders for maximum clean-ability

To stop the growth of pathogens and other potentially harmful agents in food and beverage applications, efficient antibacterial cleaning is an accepted necessity. As leaders in pneumatic technology we have developed a new range of hygienic designed cylinders, Series HY, including a complementary auto switch ensuring maximum clean-ability. Available in four model options, which all feature the same smooth, easy to clean, exterior surfaces, Series HYC is a range of ISO/VDMA approved cylinders with a unique square profile, non-rising air cushion mechanism, providing improved water resistance and clean-ability. Series HYG offers increased lateral load performance, Series HYQ is an ultra compact space saving range and Series HYB, with its round profile body, finally completes the HY cylinder range. To complement these cylinders we have also developed a new rail mounted auto switch, Series D-F6, which is fully adjustable along the stroke length and provides improved cleaning benefits by having an intermediate space between the switch and the cylinder. All the models in the HY range are particularly suitable for applications in the “non-food” or “splash” zones of a production line and their high quality construction ensures lifecycles which have never been thought possible before.

2 January 2008
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  D-M9#A(V)
 
    SMC expands and improves its auto-switch options

When you’ve got one of the most popular direct mounting auto-switches around its sometimes a little difficult to see ways of improving it, however that didn’t deter the R&D engineers at SMC – the world leaders in pneumatics – from trying, and their new D-M9#W(V) and D-M9#A(V) is their reply. Series M9#W(V) is a direct mounted type solid state auto-switch for actuator stroke direction and is ideal when an actuator is moving such as pick and place or handling applications. The improved features of this switch are its two-colour display for increased visibility ensuring extremely accurate positioning, its environmentally friendly lead and hexavalent free construction and its new oval cable offering even bending resistance. With both reverse connection and short circuit protection, electrical entry to the switch is possible in both in-line or perpendicular directions and is RoHS compliant. Series M9#A(V) provides exactly the same performance features of the M9#W(V) but due to its changed internal resin construction it offers improved water, cooling resistance and durability. These additional benefits make this direct mounting auto-switch ideal for use in environments where water or oil splash can occur or where high humidity can be a problem.

20 November 2007
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  D-M9#W(V)
 
    SMC expands and improves its autoswitch options

When you’ve got one of the most popular direct mounting auto-switches around its sometimes a little difficult to see ways of improving it, however that didn’t deter the R&D engineers at SMC – the world leaders in pneumatics – from trying, and their new D-M9#W(V) and D-M9#A(V) is their reply. Series M9#W(V) is a direct mounted type solid state auto-switch for actuator stroke direction and is ideal when an actuator is moving such as pick and place or handling applications. The improved features of this switch are its two-colour display for increased visibility ensuring extremely accurate positioning, its environmentally friendly lead and hexavalent free construction and its new oval cable offering even bending resistance. With both reverse connection and short circuit protection, electrical entry to the switch is possible in both in-line or perpendicular directions and is RoHS compliant. Series M9#A(V) provides exactly the same performance features of the M9#W(V) but due to its changed internal resin construction it offers improved water, cooling resistance and durability. These additional benefits make this direct mounting auto-switch ideal for use in environments where water or oil splash can occur or where high humidity can be a problem.

20 November 2007
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  CVQ
 
    Compact Combination Cylinder and Valve saves both Space and Time.

Machine builders who traditionally use a cylinder and solenoid valve for pushing and clamping applications now have a space and time saving solution with our new Series CVQ. Developed initially to provide a unique all-in-one compact cylinder/valve system, we have simply taken our most popular compact CQ2 cylinder and V100 solenoid valve and literally built them together in one single unit. By adopting this innovative approach, there is no need to allocate space for either the valve or the necessary piping and by eliminating the piping, further performance benefits are also achieved such as reduced pressure drop and air consumption plus improved response speeds. Currently the CVQ Series combines a double acting compact cylinder in either 32mm or 40mm bore sizes for application requiring cylinder speed of between 50 – 500 mm/s and a 2 position solenoid valve, which is IP 40 dust proof and is available in low power consumption 24 or 12 V options.

20 November 2007
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  CS2
 
    Weight reduced Air Cylinders facilitate assembly and maintenance

Machine builders looking for an optimum air cylinder for pushing, lifting or clamping applications now have a lighter solution with new Series CS2 range. Available in three bore sizes, these air cylinders achieve up to a 50% weight reduction by using aluminium die-cast for both rod and head covers. Therefore, lighter cylinders mean man hour reduction for assembly, power consumption for moving, and energy savings during product manufacturing. Interchangeable with CS1 cylinders, the new replaceable cushion seal considerably facilitates the maintenance.

20 Noviembre 2007
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  AUTOSWITCH
 
    Eleven new brackets – One Auto Switch Solution

To provide our customers with a single auto switch solution for up to 5 different mounting types, we are please to offer our extended range of eleven auto switch mounting brackets. Designed for use with our D-A9 Reed type and D-M9/D-F9#W Solid State type switches, it is now possible to mount our compact auto switches in five different mounting types: Direct (round groove type), Band, Tie-rod, Rail and Groove (square groove type). Additionally, if you’re currently using direct (square groove), band or rail mounts, these new brackets have been specifically designed to work with existing fittings which means that our compact auto switches can be retrofitted to existing cylinder installations.

30 November 2006
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  MY3M
 
    Small, Light Cylinders with Bigger Performance from SMC

Designed to compliment our existing MY3 range of Mechanically Jointed Rodless Cylinders, the new MY3M Series features a slide bearing which dramatically improves both load weight and load movement performance. With the ability to put work pieces directly onto the work table, there is no need to select and install external guides and further benefits are found in the huge space savings generated by incorporating a unique oval shaped piston. With height and length savings of up to 28% and 104 mm respectively and staggering weight reductions of up to 50%, compared to our similar MY1M range, the new MY3M really does offer miniaturisation combined with powerful performance.

30 November 2006
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  MSZ
 
    3-Position Rotary Table

Series MSZ is our latest 3-position rotary table which can be adjusted to stop at three different positions within a 190º radius and does not require either a motor or any complex machinery to function, only compressed air. Designed initially for the selection and separation of work pieces to either the left or right, the rotary table is controlled via a single 3-position solenoid valve ensuring simple setup and operation. Currently available in two model types – basic and high accuracy, for higher loads and reduced table deflection, – Series MSZ can be ordered in four different sizes and are designed to work with an operating pressure range of between 0.2 to1 MPa.

25 September 2006
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  CRQ2_EXT
 
    Rotary actuator range adds another turn

Following market demands, we are pleased to unveil our latest new addition to our popular CRQ Series of compact rotary actuators. With the same compact and low profile design thanks to its rack and pinion construction, the new CRQ2 model can now be specified with a rotation angle of 360º. Currently the range is available in five size options of 10,15,20,30 and 50mm and further options include either rubber or air cushioning dependent on the model size. So machine builders looking for a rotary actuator range with rotation angles of 90º, 180º and 360º now have the perfect solution.

20 July 2006
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  CY3
 
    More magnetically coupled rodless options for machine manufacturers

Following the early success of our CY3 magnetically coupled rodless cylinder range, machine manufacturers using transfer applications in combination with various types of guides now have even more bore size choices with the launch of our newly expanded CY3 B/R range. As before, each cylinder is available in two options, the CY3B basic type and the CY3R for direct mounting and all have added features including a 70% enlarged wear ring to improve the bearing function and a special soft resin wiper on the dust seal to achieve ideal lubrication. Series CY3 is now available in bore sizes of 6, 10, 15, 20, 25, 32, 40, 50 and 63 mm with stroke options of between 50 and 1.000mm.

31 March 2006
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  ZFC_EXT
 
    An even smaller air suction filter with one-touch fittings!

Machine builders requiring even smaller air suction filters for use in their vacuum circuits now have the answer with our latest addition to the ZFC series; ZFC05. Weighing only 4.3 grams, this compact in-line type air suction filter is only 58 mm in length and has an outside diameter of 10.5 mm. The low internal volume results in quick responsiveness which makes it perfect for use in applications picking and placing small components. In addition the one-touch fittings make for easy installation and simple tube removal and the cartridge type design allows for hassle free element replacement. Applicable tubing sizes include 2 mm, 3.2 mm, 4 mm.

31 March 2007
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  E210_310_410
 
    Series E210/310/410 Modular Adaptor

For customers wishing to mount additional non-modular products such as 2 port valves or regulators to our modular FRL units we are pleased to announce the release of our Series E210/310/410 Modular Adaptor. This adaptor can be easily fitted, in various mounting directions, thereby ensuring both space and time saving benefits.

03 August 2009
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  IZS31ext
 
    New Ionizer options extend static elimination range

Following the growing success of our bar type Ionizer Series IZS31, we are pleased to unveil two new options. If lack of space is an issue you can now accurately control the ion balance by ordering our new IZS31 with a body mounted, high precision, autobalance sensor. And, if reduced needle contamination and improved cleanability are at the top of your list then simply look no further than our new low maintenance electrode cartridge model with its air sheath construction and high efficiency nozzle design.

24 Jun 2009
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  LLB
 
    Modular solution provides the perfect clean air system

Suitable for applications including air-blow, Ionizer, absorption and transfer and static pressure gas bearing, the Series LLB Clean Air Module is available in 23 various options which can combine a Digital Flow Switch, a Regulator, a Regulator and Pressure outlet port, an ON/OFF Valve, Restrictor and Filter. With a nominal filtration rating of 0.01mm, the LLB is grease-free - for fluid contact space - and its clean-room assembly and double-packaging meet Clean class 10 accreditation. Designed for use with clean air or N2 gas, the LLB is available in flow range options of: 5 to 100 l/min(ANR) or 100 to 500 l/min(ANR).

13 February 2009
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  FRL_ext
 
    FRL Improvements

To help improve and extend our extensive modular FRL units we are pleased to introduce one standard and three “Made to Order” new options. For customers selecting our Series AC, AR, AW,AWM and AWD products, these can now be ordered – as standard - with a high visibility circular pressure gauge featuring colour coded indication ranges. For customers selecting our Series AF, AFM, AFD, AW, AWM and AWD products, these can now be ordered – Made to Order – with a “Long Bowl” option for increased drain capacity. For customers selecting our Series AR, AW, AWM and AWD products with a pressure gauge, these can also be ordered – Made to Order – with an indicated pressure range of 0 to 0.4 MPa. For customers selecting our Series AF, AFM, and AFD products, these can now be ordered – Made to Order – with an Element Service Indicator to provide easy visual checking for clogging.

13 February 2009
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  IZN10
 
    Compact ionizer range extends static removal options.

Eliminate static electricity in your machinery using our new Series IZN10 compact, CE and RoSH approved ionizer range. At only 16 mm thick, Series IZN 10 is one of the smallest ionizers on the market thanks to its in-built, low voltage, power supply. Available in two options the ionizer can be selected with either a long or short range nozzle making them ideal for numerous applications. The long range, high flow rate option uses compressed air to boost its ionised air performance which achieves an ionised air balance to ±15V making it ideal for static elimination or dust removal at distances up to 500mm. Alternately, the short range, energy saving option, achieves an ion balance of ±10V, using less air consumption, making it perfect for the fast elimination of static when working with individual spot type applications. Further features include a maintenance warning indicator which registeres reduced ionizer performance plus two energy saving inputs which turn the ionizer off when either an air pressure drop is detected or simply when all the static has been removed. Available with a comprehensive range of mounting options, this cassette type ionizer offers outstanding performance.

30 October 2008
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  VBA20A_VBA40A
 
    Updated and expanded air booster and receiver ranges.

When specific applications require a higher air pressure than your normal factory supply an air booster and receiver (tank) has often been the answer. Until now, our customers have had the option of purchasing our Series EVBA200 or EVBA400 air booster regulators. Following the success of these products we are pleased to launch our new improved and expanded air booster and receiver range with the launch of our new VBA/VBAT Series. Replacing our previous booster regulator range we now have four model options depending on your required performance, VBA 20A, VBA40A, VBA 22A and VBA42A which all offer extended service life and excellent - low-level - noise performance. To compliment these products we have also introduced a comprehensive range of CE compliant air receivers (tanks) our new Series VBAT.

30 October 2008
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  ARP20_ARP30_ARP40
 
    Precise regulator control and adjustment from SMC

Precise pressure control and pressure adjustment can be critical factors when working with either pressure fed fluids, air pilot regulator supply or during test and inspection applications. We are therefore extremely pleased to unveil our latest, improved, range of direct operated precision regulators, Series ARP 20/30/40. This series now offers several key benefits over previous SMC regulator models including a decrease in air consumption by up to 80% – less than 1 ℓ/min (ANR) at 0,4 MPa – and more precise pressure adjustment – repeatability is within ±1% and sensitivity is now within 0,2% of Full Scale. Further advantages of this new modular (can be mounted on our standard AC units) regulator range include digital pressure gauges fitted as standard and the option of reverse flow functionality

20 June 2008
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  IDFA55E_IDFA75E
 
    Banish moisture in compressed air with new refrigerated air dryer range

Tests have revealed that, in certain atmospheric conditions, the moisture contained in compressed air generated by a 75 kW compressor after a single days operation could be equivalent to 113 litres of water - or around 150 wine bottles full of liquid. Obviously any compressed air system containing this volume of air moisture will suffer from dramatically reduced valve and air cylinder performance. Our newly extended range of Refrigerated Air Dryers – Series IDFA 55E/75E – when tested in conditions specified in ISO7183 can now, thanks to their highly efficient, corrosion resistant, stainless steel heat exchangers, eliminate moisture from the inlet air down to an impressive ISO 8573-1 class 4 outlet air quality with a 3ºC dew point. Designed specifically for use in Europe, the 10 model, CE accredited, range offers flow rate sized options of between 12 to 660 m3/h (ANR) and each use ozone friendly Montreal protocol compliant refrigerants - R134a and R407c and operate with a 230 VAC (50Hz) voltage power supply

01 February 2008
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  IZS31
 
    Simply Ionize your Static Away

During some manufacturing processes even small amounts of static generation can destroy or damage sensitive electronic components. To overcome this problem we have developed our new Series IZS31 - a bar type ionizer which uses the corona discharge method to eliminate static. Available in three ion emission modes; sensing DC, continuous DC or pulsing DC, which can be adjusted from 1 Hz to 60 Hz dependent on the required speed of operation, its smooth profile and aerodynamic cross section, ensure that flow disturbance and particle generation is kept to a minimum, making the IZS31 ideal for use in clean room environments. Available in nine standard bar lengths between 300 mm and 2300 mm, three types of needles can be selected from general purpose tungsten, specialist silicon for use in metal sensitive environments and cost effective standard stainless steel for applications requiring less accuracy.

31 March 2007
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  AR-ISE35
 
    Go digital for all your regulator needs.

When it comes to accurately setting, timing and recognising machinery performance, digital has now been accepted as the way forward. SMC has recognised this fact and now our extensive range of popular regulators (Series AR), filter regulators (Series AW), mist separator regulators (Series AWM), micro mist separator regulators (Series AWD), compact manifold regulators (Series ARM10/11) and filter regulator combination ranges (Series AC) can now be ordered with factory fitted digital pressure switches. If you’re looking for fast visual identification – even in the most difficult of light conditions – plus accuracy and easy programmable signal output, then simply look no further.

15 January 2007
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  TD_TID
 
    Soft multi-purpose fluoropolymer tubing with extra flexibility

Machine builders requiring extra flexible, heat and chemical resistant tubing now have the answer with our new Series TD/TID tubing range. Developed specifically for use in restricted space applications, this soft multi-purpose fluoropolymer tubing achieves a 20% increase in flexibility when compared to our existing TL/TH tubing. Available in both metric and inch sizes of between 4 -12 mm and 1/8” – 1/2” respectively, the tubing is made from denatured PTFE fluorine-based resin which provides high chemical and heat resistance up to + 260ºC. With Food Sanitation Approval (FDA), TD/TID is the perfect solution in Food and Packaging, Life Science, Semiconductor and Automotive industry applications.

2 January 2008
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  ASG
 
    Speed control without corrosion.

Machine builders and end users requiring stainless steel speed controllers for adjusting the speed of air cylinders in corrosive environments now have a new durable solution from SMC – Series ASG! With their all stainless steel 316 and special FKM external construction, these fittings provide very high levels of corrosion resistance and also feature one-touch fitting for easy tube connection and maintenance. Currently available in elbow type with meter-in or meter-out control for direct mounting onto air cylinders, these fittings can be used with numerous piping materials including FEP, PFA, soft and regular nylon, polyurethane and polyolefin and can accommodate tube sizes from 4 mm to 12 mm with port sized thread connections from M5 to R1/2.

15 January 2007
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  KFG
 
    New Hot Fittings from SMC

Machine builders requiring high temperature or corrosion resistant grease free insert fittings for applications involving air, water or steam now have the hottest solution around – our new Series KFG! Designed to operate with ambient operating fluid temperatures from - 5º to 150ºC, and at operating pressures of between -100 kPa to 1MPa, their stainless steel 316 construction and unique non-rubber seal insert connection, provide very high levels of corrosion resistance. Currently available in half, straight, elbow union and both branch tee and tee union options, these fittings can be used with numerous piping materials including FEP, PFA , soft and regular nylon, polyurethane and polyolefin and can accommodate tube sizes from 4mm to 12mm with port sized thread connections from R 1/8 to R 1/2.

20 June 2006
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  TU_EXT
 
    A kaleidoscope of tubing colours

One of the challenges often faced by machine builders is identifying the various piping in complicated pneumatic circuits. However this should now be a problem of the past following the launch of 21 additional polyurethane tube colours to the existing eight colour flexible, kink resistant, TU piping range. Designed for use as general tubing to supply compressed air to pneumatic products, the extended TU range also now includes a 16mm O.D. tube to satisfy the large air flow requirements of our big bore cylinders such as our C95 and CS1.

20 July 2006
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  ISE70_75_H_ext
 
    Series ISE70/75(H)

Following the success of our popular dual colour display ISE Digital Pressure Switch Series, we are pleased to announce the launch of our new ISE70/75(H) range extension. Ideal for controlling air and general fluids, at pressures between 1MPa and 15MPa depending on the selected model, this new addition offers two NPN/PNP open collector outputs plus a cut to zero display function for easy visual monitoring.

16 November 2009
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  ZSE40A_ISE40A
 
    ISE40A2-Colour Display High Precision Digital Pressure SwitchThe

Based on our successful ZSE/ISE 40 Series, our new high precision digital pressure switch, Series ZSE40 A(F) / ISE40A, with dual colour display, offers even more high performance features. Now available with either NPN or PNP dual open collector outputs, or with the addition of an additional analogue output (voltage or current), the sensors improved copy function also allows you to simultaneously set up to 10 slave monitors whilst setting the master. With a simple to follow three step setting process and the addition of a password setting function, potential errors, lengthy setting time and unwanted manipulation are kept to an absolute minimum. Further features of the CE, UL/CSA and RoHS compliant ZSE40 A(F) / ISE40A include a power saving function, which reduces energy consumption by up to 20%, various piping options and direct or panel mounting capabilities.

16 November 2009
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  ZSE10_ISE10
 
    These ultra thin digital pressure switches really do fit the bill

Our new ZSE10(F)/ISE10 pressure switches really do fit the bill when lack of available machine space is an issue. Designed specifically with space savings in mind, and measuring only 9.8 mm width, they offer similar performance to our popular ZSE30A/ISE30A models but require around 50% less mounting space. Further features of these switches include a copy function where the setting of the master sensor can be copied on up to 10 slave sensors simultaneously resulting in reduced setting time and human setting errors. Also, all settings can be protected against unwanted manipulation using the switch’s password setting function and with their improved multi –angle direction visibility; vacuum suction and pressure checks can be made at a glance. Available in direct, panel and DIN rail mounting options and with side or rear piping directions, these digital pressure switches really lend themselves to multiple switch applications when panel space is restricted. And in keeping with our commitment to help save energy, these switches are also extremely energy efficient as they consume around 20% less power thanks to their in-built power saving function.

03 August 2009
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  ZSE30A_ISE30A
 
    2-Colour Display High-Precision Digital Pressure Switch

Building on the success of our high precision, ZSE/ISE30 Digital Pressure Switch Series, we are pleased to announce that this popular range has been extended with the launch of a high performance option, ZSE/ISE30A. These new models now offer improved benefits such as the ability to copy the set value of the master sensor on up to 10 additional slave sensors, an expanded pressure range which now includes additional positive pressure measurement as well as vacuum and an, easy to read, four digit display. Electrical consumption has also been lowered by around 20%, thanks to a power saving function and easy replacement is also guaranteed as these switches are designed for use with simple one-touch fittings.

20 June 2008
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  PFMV3_PFMV5
 
    Series PFMV5: Flow Sensor / Series PFMV3: Voltage Monitor for PFMV5

Developed initially for applications requiring extremely accurate small work piece detection for the semiconductor market, the PFMV Flow Sensor can detect the presence of a work piece by simply checking for any flow rate changes. With a response speed of 5ms or less, this suction technology can also be successfully used to detect blockages in applications using nozzles or leakage in moulding applications which often result in minute pin holes and ultimate component rejection. Further features of PFMV are its extremely compact size making it ideal for when space is an issue, its facility to be mounted together (similar to a manifold arrangement), its low flow rate, and its abilities to determine a vacuum break and to be used with either a digital or analogue display including auto-shift inputs.

31 March 2008
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  ZSE80_ISE80
 
    Improved Digital Pressure Switch for Fluids

To compliment and extend the existing SMC Digital Pressure Switch ranges, we are pleased to unveil our new Series ZSE/ISE 80 which has been specifically designed for use with a wide range of fluids thanks to its improved, corrosions resistant stainless steel, wetted part construction. Pressure ranges can easily be monitored via its dual colour display either in Vacuum (-0.1 to 0 MPa), Compound (-0.1 to +0.1MPa) or Positive (-0.1 kPa to +1 MPa, -0.1 kPa to +2 MPa) regimes, dependant on its application, and with the option of an analogue current output, this new switch makes remote location mounting a perfect selection.

31 March 2008
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  IZH10
 
    Checking the static just couldn´t be easier

Problems with the natural build up of static electricity can now be a thing of the past thanks to our new handheld, lightweight, electrostatic sensor, Series IZH10. Designed to check the electrostatic potential of an object, the IZH10 can provide an immediate and very accurate reading via its compact sensor and separate display unit. Powered by two standard AA batteries, the sensor and display can operate for over 15 hours on continuous mode before its low battery warning light confirms that replacement batteries are required. Further functions of the IZH10 include an automatic battery saver which effectively turns the sensor off after 5 minutes of non-operation, a back light display to ensure that readings can be seen even in the darkest of locations, the option to adjust the sensor display to zero and the ability of the display to indicate and store both maximum and minimum potential readings.

01 February 2008
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  PFM3_PFM5
 
    Series PFM3:Flow Sensor Monitor / Series PFM5: 2-Colour Display Digital Flow Switch

Many customers will already know our popular Series PFM7 combined Digital, dual colour, flow switch and sensor but thanks to our R&D engineers these are now available as separate units – Series PFM3 monitor and Series PFM5 sensor. Obviously the main advantage of this development is that the monitor can now be fixed in another location away from the sensor unit and possibly centralised with other monitoring units. Further benefits of this separation are realised in huge space and weight savings when compared to the previously combined units and with easy wiring connection, fast response speeds are ensured. Suitable for use with Dry Air, Nitrogen, Argon and Carbon Dioxide, the flow sensor can also be ordered with an in-built regulating valve as a standard option.

01 Februery 2008
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 
  PFM7
 
    New MEMS flow switch for accurate low flow performance

Developed to detect microchip component adsorption in vacuum and early clogging in both filter and nozzle applications, our new Series PFM7 Flow Switch really is extremely compact and lightweight thanks to its advanced micro electro mechanical system (MEMS) sensor. With an integrated flow adjustment valve, which can be added or disconnected by removing its retaining clip, linear flow rate can be adjusted manually by simply rotating the flow rate adjustment knob. Further design features include a dual colour digital display to help indicate performance irregularities at a glance and due to its MEMS sensor, both straight or elbow piping options are possible when space limitations are an issue. The PFM7 range is available in four maximum flow rate options 10, 25, 50 and 100 l/min and is suitable for use with air, nitrogen, argon or carbon dioxide.

31 March 2007
     Catalogue   Applications
   Press Releases   Preview
   2D/3D CAD   3D
 
 

  Site Map  |   Copyright 2010  |   Disclaimer/Privacy Policy