Basket (0)
The Basket is empty
  Quick contact
  Locations
  Rate this page
  E-mail this page
  Print this page

      Press Releases

  Cool, compact, thermo-chiller delivers high performance temperature control  
 
 

Industry requests for a small, lightweight, high performance thermo-chiller have been answered with the launch of the new Series HRS Thermo-Chiller from world leaders SMC. Developed for use across a broad range of industry applications, this new addition to SMC´s rapidly expanding thermo chiller range is ideal when installation space and ventilation flow is restricted yet stable cooling performance is required. Weighing just 43 kilos, the HRS is designed to operate with circulating fluid temperatures between 5 – 40 ºC and its PID control ensures smooth temperature changes and excellent stability of ±0.1ºC. Available in both air cooled, or water cooled options and three cooling capacities up to 2.500W, Series HRS is compatible for use with all the common single phase power supplies – AC100V, AC100 -115V and AC200-230V. Fully compliant to CE, UL and European RoHS standards, the Series HRS thermo-chiller range is also environmentally friendly with its quiet 60dB (A) operation and zero rated ozone layer depletion R407C refrigerant. - ends -

 
 
  February 2010  
 
   




  Site Map  |   Copyright 2010  |   Disclaimer/Privacy Policy