If
this message is not displaying properly, please view the online
version. |
 |
|
| |
Some research has shown
that it's better to be negative than positive!
Dear
Readers,
Have you ever considered why you often feel so
much better - with boundless energy - when you´re
walking on a sun kissed beach or filling your
lungs with clean mountain air? Obviously it could
be a simple case that you´re either on holiday
or spending a few hours of your time away from
the normal daily pressures of working life. However
the reasons for feeling this good might not be
quite that simple! |
Several leading researchers around the world
now believe that the reason why we feel well
and enjoy increased energy levels is due to
negative ions.
Strangely enough, ancient Chinese philosophers
also believed that negative ions could help
lower blood pressure, improve the body's
metabolism and central nervous system. They
also maintained that negative ions were beneficial
to combat allergies, respiratory conditions
and even mental illness!
Obviously you may agree with these beliefs
or may just consider them as interesting -
negative ion - theories, however one thing
we can guarantee is that this edition of e-Matters
contains information on our expanding Ionizer
range - which simply and effectively ions
your static away!
Welcome to our November edition of e-Matters.
The European Marketing Centre
SMC Corporation |
|
 |
|
|
|
| |
 |
INNOVATION
AT A GLACE |
|
|
|
IZN
10 – Ionizer Nozzle type
 |
| Extremely
Compact with Outstanding Performance |
| |
| If
you have an application which requires the removal of static
charges in confined areas our IZN 10 nozzle type Ionizer is
perfect for you. |
Thanks
to its in-built power supply the IZN 10 is only 16mm thick
making it the slimmest and most compact nozzle Ionizer
available on the market.
However, please don´t be fooled by it´s size as the IZN´s
performance is truly outstanding. This small device achieves
an Ion balance ± 15V when a large flow
rate is required and an Ion balance as low as
± 10V when the application calls for a finer
- more targeted - static removal range. |
|
 |
|
|
| |
 |
|
The
IZN10´s electrode needle contamination detector is both
easy to remove and maintain.
Thanks to its cartridge type design, and a simple to operate
safety leaver ensures that the cartridge cannot be removed unless
the wires are first disconnected. |
|
 |
|
Further
IZN10 options include an energy saving model
which can be used with two external inputs such as a pressure
switch or an electrostatic sensor which can suspend the emission
of static electricity when any abnormal purge air pressure is
detected. |
| |
As
world leaders in pneumatic technology our experts
can help you select the necessary equipment required
to operate all our excellent Ionizer products. |
Recommended
pneumatic circuit diagram  |
|
|
| |
To see the
IZN 10 in action, please visit our Innovation
vehicle area.
For all IZN
10 Related information, please click here click
here. |
| |
| |
| Simply
Ionize your Static Away – All Range |
| |
| |
| More
innovations this month |
| |
FN4 – Our latest low maintenance & environmentally
friendly Industrial Filter
|
|
VBA
& VBAT – Our family of Booster Regulators and Receivers
is now even bigger |
 |
|
If
you have any applications which require the efficient
filtration of both coolants and detergents, checkout our
eco-friendly FN4 Industrial Filter. Thanks to its innovative
construction the FN4 does not generate any industrial
waste and maintenance costs are dramatically reduced
thanks to its back-flush function.
Please
click here for more information |
 |
|
With
our newly extended range of booster regulators and receivers
we can now duplicate your factory’s air supplying and
keep noise contamination down to a minimum (reduction
of noise by 13dB).
These
latest models are both lighter and are available with
a wide range of thread options.
Please
click here for more information |
|
| |
| |
 |
SMC
EXPERT |
| |
| |
|
| Your
contact details have been gathered through the
CADENAS Web Site. All your gathered personal data
are a part of database property of SMC's European
Marketing Centre and we guarantee a lawful use
of the same.
SMC
does not share, rent, sell, or otherwise disclose
your personal data to third parties under any
circumstances.
In
compliance with the Directive 95/46/EC of the
European Parliament you will able at any moment
of exercising your rights of access, rectification,
cancellation or opposition acknowledge in the
mentioned law by contacting SMC on emcmarketing@smc.smces.es
|
|
|
|
|