If
this message is not displaying properly, please view the online
version. |
|
 |
|
|
| |
Dear
Reader.
When researching for this edition of e-Matters
we stumbled upon something created in Japan -
the home of the SMC Corporation - which made us
smile.
Whilst completely unconnected with SMC or our
products, in an effort to bring you a little light
relief from today´s difficult economic climate
we thought that you might also find it amusing.
Have
you ever heard of the Japanese word
Chindogu
?
Coined by Kenji Kawakami – a Japanese magazine
editor and investor – the word is used to describe
the art of inventing a gadget that appears to
be perfectly useful but in reality it´s something
that´s perfectly useless. For this reason Chindogu´s
are sometimes described as "unuseless".
Following
the global success of the book "The Art of
Chindogu", enthusiasts can now join the Chindogu
International Society ( www.Chindogu.com )
and swap unuseless ideas with other Chindogu fans
around the world.
Of
course, Chindogu´s are not something that should
ever be associated with SMC and our innovative
solutions as shown below, but from a FUN perspective
only, we hope that you – like us – can see the
humorous side to all Chindogu inventions.
We
hope that you enjoy this edition of e-Matters.
The
European Marketing Centre
SMC Corporation |
|
|
|
|
|
| |
|
|
INNOVATION
AT A GLANCE |
| |
VXK
- Built-in Y-shaped Strainer 2 Port Solenoid Valve  |
| Long
life & Low maintenance |
| |
|
|
The
integrated strainer (filter) unit removes any foreign
materials from the incoming fluids. This not only
improves the quality of the exhausted fluid but
also the overall performance of the valve.
Increases the life of the valve and all the downstream
equipment - the 100 mesh (up to Ø 0.15mm) filter
stops impurities passing through the valve and therefore
the whole line will benefit from improved operational
efficiency and longer life performance.
Compact - the VXK is a 2 port solenoid
valve plus a strainer (filter) in a single compact
unit. Therefore reducing installation time and piping
labour dramatically. |
|
| |
| Easy
Maintenance - see below how easy it is
to replace the strainer |
| |
|

VXK Features
º
Applicable fluids: Air, Water,
Oil & Steam
º Rated Voltages - Available
in a wide variety of voltages
(AC, DC).
-
AC: 100 V, 200 V, 110
V, 220 V, 240 V, 230 V, 48
V
-
DC: 24 V, 12 V
º Materials
-
Body: Brass (C37)
-
Seal: NBR, FKM, EPDM,
PTFE
-
Strainer
- Stainless steel
º Power consumption:
4.5 - 10.5 W
º IP 65 |
|
|
|
|
| |
| More
Innovations this month! |
| |
|
|
D-P3DW
– Magnetic Field Resistant
2 colour display Solid State Auto-switch |
 |
|
Great
resistance to magnetic fields – Allows 0mm distance
between the conductor and the Auto Switch (as
long as
AC ≤ 16.000A).
Highly compact - 6 x 11 x 29 - smallest of its
kind in the market!!
Easy to install - specially designed mounting
bracket fixed to the actuator that allows repeatable
positioning
Applicable cyl. Bore sizes - Ø25 - Ø125
Our SMC Specialist recommends it for:
Automobile welding process or any welding process
environment where alternating current magnetic
fields are generated.
|
|
|
|
| |
| AM_AFF
- IMPROVED Compressed Air Cleaning Filter Series |
 |
|
For
water, solid/oil separation and deodorization.
Installation
time is dramatically reduced because they are
now modular.
|
New
models offer larger flow rates and a greater range
of options.
Introduction of two extremely compact and light
weight options: filter unit and mist separator.
Our SMC specialist recommends it
for:
- The production of dry and clean air.
- For air supply to instruments and machine tools.
- The production of deodorised air.
- For air supply in stirring, transportation,
drying and wrapping applications.
|
|
|
|
 |
|
 |
SMC´s
Configuration Software |
| |
New
Air Line Configurator
To help make your working day a little
easier, our new Air Line Configurator - the AC -
can assist you when building a modular FRL unit.
By simply answering a few questions and selecting
the products you require, the configurator will
provide you with the correct part numbers for your
specific needs. During the process the software
will also highlight any incorrect options and when
your FRL unit has been successfully configured you
can save the specifications, request a quotation
and create a pdf etc. This new software is now available
on our Web Site. |
| |
| |
| |
|
|
| Currently
available in 5 European languages (English, German,
Italian, French & Spanish) |
| |
Also,
at the same time, why not take a few minutes to
check out our most up-to-date - "improved"
- versions of our popular product configurators:
- Valve Configurator
- Cylinder Configurator
|
| |
|
| |
|
| |
|
| |
|
|
|
|
|
Your
contact details have been gathered through the
CADENAS Web Site. All your gathered personal data
are a part of database property of SMC's European
Marketing Centre and we guarantee a lawful use
of the same.
SMC does not share, rent, sell, or otherwise disclose
your personal data to third parties under any
circumstances.
In compliance with the Directive 95/46/EC of the
European Parliament you will able at any moment
of exercising your rights of access, rectification,
cancellation or opposition acknowledge in the
mentioned law by contacting SMC on emcmarketing@smc.smces.es |
|
|
| |
|
|
|