If
this message is not displaying properly, please view the online
version. |
|
 |
|
| |
| Smaller,
lighter, faster, better Sound familiar?
Dear Reader.
It
seems that with the exception of waistlines,
everything these days is getting smaller, whilst
offering enhanced performance.
Mobile
phones, mp3 players, netbooks and cameras are
among today΄s must-have products which continue
to shrink, yet include an ever increasing number
of features and benefits.
And
this phenomenon is not restricted to high tech
electronics!
Ferrari has just presented this week their all new 458 Italia, the successor of the F430. Due to innovative engineering this car is even lighter than the F430 Scuderia and by using stratified fuel injection it has more power 570bhp at a lower emission of Carbon Dioxide 320g/km.
|
In
manufacturing, its the same story.
Today, our market is demanding ever smaller components
with improved performance yet manufactured with
concern for the environment. This need is driving
manufacturers in these ultra competitive times
to use the latest technology to differentiate
their products.
And
it is why we put such a big emphasis and investment
in R&D, and why our engineers are always looking
at ways to make our products even smaller, lighter,
faster and better than before.
Welcome
to our July edition of e-Matters.
The
European Marketing Centre
SMC Corporation |
|
 |
|
|
| |
| |
|
|
INNOVATION
AT A GLANCE |
|
|
|
|

ZQ Features
º
Maximum suction flow: 5 22 l/min.
º Maximum vacuum pressure
80kPa
º Nozzle diameter: 0.5, 0.7
or 1.0 (depending model)
º One-touch Fittings
º 2 NPN/PNP
options available
Various fittings available |
|
|
|
|
|
|
| |
|
|
 |
Summer
holidays
|
| |
| e-Matters
takes a summer break
e-matters
will not be published in August, but it will
be back with even more up-to-the minute SMC
news in September.
For those readers planning to take a break during
August we would like to wish you a safe, relaxing
and enjoyable vacation!!.
|
 |
|
|
|
Your
contact details have been gathered through the CADENAS
Web Site. All your gathered personal data are a part
of database property of SMC's European Marketing Centre
and we guarantee a lawful use of the same.
SMC does not share, rent, sell, or otherwise disclose
your personal data to third parties under any circumstances.
In compliance with the Directive 95/46/EC of the European
Parliament you will able at any moment of exercising
your rights of access, rectification, cancellation or
opposition acknowledge in the mentioned law by contacting
SMC on emcmarketing@smc.smces.es |
SMC - European
Marketing Centre -
Zuazobidea 14, Pol. Industrial Jundiz
01015 Vitoria - Spain
emcmarketing@smc.smces.es
|
|
|