If
this message is not displaying properly, please view the online
version. |
|
 |
|
| |
| INEVITABILITY
Dear Reader.
The feeling that something is going to happen,
no matter how hard you try to avoid it, is often
referred to as the state of inevitability!
Have you ever put on a brand new white shirt
or top to attend an important business lunch
and at the time thought "I must be careful
not to get any food on it." And, no matter
how incredibly careful you are, at the end of
the meal you discover a food stain down your
front. Obviously had you been wearing older
or darker clothes, this simply wouldn´t have
happened. But, the decision to wear a new white
shirt or top to help you "standout from
the crowd" made the chances of this unsightly
food stain appearing virtually inevitable!
However, inevitability also manifests itself
in different ways.
Perhaps you´ve sat on a half empty bus or free
seat allocation plane and you instantly know
that the 160kgs giant, who´s squeezing himself
through the door, is determined to sit next
to you. It happens because it´s completely inevitable!
But, on a more serious note, inevitability doesn´t
always have to be a bad thing!
Following the inevitable end of our summer vacations
we are very pleased to bring you our September
edition of e-matters, which includes our latest
news and also inevitably highlights some top
tips to help you in your business.
The
European Marketing Centre
SMC Corporation
|
|
|
|
|
| |
|
| |
ZSE_ISE
10 Ultra thin Digital Pressure Switch
|
| Space-saving
is a reality when vertically mounted. |
| |
 |
|
SMC´s
latest Digital pressure switch at 9,8mm high and
26,1mm wide is one of the most compact and lightweight
switches on the market.
Strong & Reliable - all outer
parts are made of steel.
It offers a wide range of piping and mounting
options.
|
DIN
Rail
Mounting |
Panel
Mounting |
Direct
Mounting |
Piping
is
possible in 2 |
|
Easy
set up
The switch can be easily programmed in 3 quick and
simple steps.
Our
SMC specialist recommends it for: absorbed
and seated work piece checking in transfer lines,
for source pressure checking in air lines, and in
applications that require accuracy in the vacuum
pressure range. |
|
|
|
Other
Features
- Several output options:
º
NPN or PNP open collector 2 outputs.
º
NPN or PNP open collector 1 output + analogue output (voltage
or current).
- 2 color output indication - Improves multi-angle visibility
Green
light ON - OUT1 output
/ Red Light ON: OUT2 output
-
Vacuum pressure range - 0.0 to -101.0 kPa.
- Password setting function - protection against manipulation
- Power saving function - the display can be turn-off
to save its power consumption (up to 20% saving)
- Resolution-switch function - reduces the monitor to
flicker; the accuracy is not changed, only the displayed
values |
Additionally,
its copy function allows the master sensor to copy up
to 10 slave sensors simultaneously ensuring reduced installation
time and potential setting errors.
|
|
| |
| More
Innovations this month! |
|
|
| |
| KK130
- Compact, light and Energy Saving S Coupler |
 |
Bringing
both energy and money saving
benefits thanks to its 22% increased Cross Effective Area
(larger than competition!).This new construction enables the
inlet pressure to be reduced without detriment to the outlet
pressure, therefore effectively reducing the compressor´s
air consumption.
Strong
and Reliable - All external parts are manufactured
in steel.
Easy to attach & remove
Our SMC specialist especially recommends
it for: Applications that require strength,
complex operations, and where vibration or impact are frequent
(Sleeve lock mechanism available)
|
| |
EX120/121/122
- Serial Interface units now compliant with CompoNet™
protocols |
 |
CompoNet
protocol makes the communication and control faster
than ever, now 1ms / 1024 points (compared to the 10 - 25 when
using conventional protocols)
Up to 16 outputs
Our SMC specialist specially recommends
it for:
Control structures with a certain level of complexity
and those that require a high response speed.
|
 |
|
|
For
all New EX120/121/122 related information, please click
here. |
|
| |
| E210/310/410
- Modular Adapter |
 |
This
modular adaptor is ideal for connecting non modular SMC products
into FRL units. It is designed for use with our popular ITV,
ARG or any of our 3/2port and 2/2port valves
Easy to connect to different size products and without the need
for rotation.
|
|
For
all E210/310/410 related information, please click
here. |
|
| |
|
Your
contact details have been gathered through the CADENAS
Web Site. All your gathered personal data are a part
of database property of SMC's European Marketing Centre
and we guarantee a lawful use of the same.
SMC does not share, rent, sell, or otherwise disclose
your personal data to third parties under any circumstances.
In compliance with the Directive 95/46/EC of the European
Parliament you will able at any moment of exercising
your rights of access, rectification, cancellation or
opposition acknowledge in the mentioned law by contacting
SMC on emcmarketing@smc.smces.es |
SMC - European
Marketing Centre -
Zuazobidea 14, Pol. Industrial Jundiz
01015 Vitoria - Spain
emcmarketing@smc.smces.es
|