If this message is not displaying properly, please view the online version.
November 2009
 
 
New Technology - helping to expand our senses
Dear Reader.
Many people believe that the ancient Greek philosopher Aristotle (384-322 BC) was responsible for classifying the five human senses of: touch, taste, sight, smell and sound.
In general, the definition of a sense is a system that consists of a group of sensory cells which respond to a specific physical phenomenon that corresponds to an area within the brain where the signals are received and interpreted.
Just like the air we breathe these senses are inextricably linked to all our lives as they are central to the way we communicate, make decisions, and how we perceive the world.
However with the dramatic advances in technology, especially in the development of smaller, more powerful, computers, plus state-of-the-art mobile communications providing internet search capabilities, our world of senses is now being expanded even further.
For example, Popular Science´s Inventor of the Year 09 - Pranav Mistry – recently unveiled his remarkable SixthSense System earlier this summer.
According to Mistry, his SixthSense System is a wearable gestural interface that augments the physical world around us with digital information and lets you use natural hand gestures to interact with that information.
Using a camera, a mirror, a mobile phone and a tiny projector mounted in a small wearable device, the SixthSense not only projects information onto walls and physical objects around you, but it lets you fully interact with the projected information and the specific object itself through the use of your hand and arm movements!
Obviously Pranav Mistry´s SixthSense is a far cry from Aristotle´s original thinking on the five human senses, but we are sure that you´ll agree, this exciting development, which is literally making the entire world your computer, is just the start of amazing sensory things to come.
Anyway, to continue with this topic of signals and responses to information, we have dedicated this edition of e-Matters to our expanding range of pressure switches and sensors which have been developed to provide you with up-to-date performance information at-a-glance.
The European Marketing Centre
SMC Corporation
 
 
 Special edition on SMC´s Advanced sensors for accurate effective control
 
Digital Pressure Switches with integrated Display
 
 
Series
Key feature
Output
Switch Output
Analogue Output
1 -
Output
2 -
Output
1 to
5 V
4 to
20 mA
New
Compact - Small & Light
---
Air
High precision digital basic
pressure switch
Air
 
Updated
Splash proof (IP65)
Air
ZSE / ISE 80
Stainless Steel
Liquids
Updated
IP67 Enclosure
---
---
Air
Large Pressure Range, IP67
Enclosure & Aggressive fluids
(SUS diaphragm)
---
---
Liquids
 
 
Main common extra features
- All for vacuum, positive or compound pressure
- New connector available (except for ZSE/ISE10) – M12

- Easy to install and minimize setting time!



Integrated sensor display type

Display and sensor are at the same location

Pressures from all sensors can be observed at the same time

No input setting of sensor types

Low cost compared with a remote type (1 channel application)
Remote type

Limited space is required for installation

Response is highly sensitive

Limited space is required for the display sections (4 channel application)

Low cost compared with an Integral type (4 channel application)

Basically, the Integrated types are used.
Remote types are used when response is not detected and only a limited installation space is available.
If cost is an important factor for model selection, multi-channel types (4 channel application) are often selected.
 
 
 
Digital Pressure Switches with Remoted Display
 
 
Series
Key feature
Output
Switch Output
Analogue Output
1 -
Output
2 -
Output
1 to
5 V
4 to
20 mA
PSE 530
Wide pressure range
---
---
---
Air
PSE 540
Very light & compact
---
---
---
Air
PSE 550
Low differential pressure
Analogue voltage or current output
---
---
Air
PSE 560
IP65 and Aggressive fluids
(SUS diaphragm)
---
---
Liquids
PSE 200
Able to control up to 4 sensors IP65
  5 Switch outputs        ---             ---
PSE 300
2 color display
  2 Switch outputs                  
 

SMC - One supplier for all your automation needs!
   
   Why going Digital?
 
Excellent visibility in the dark


Displays a value with numbers


High accuracy




2-color display

4 different display settings to suit the application








Your contact details have been gathered through the CADENAS Web Site. All your gathered personal data are a part of database property of SMC's European Marketing Centre and we guarantee a lawful use of the same.

SMC does not share, rent, sell, or otherwise disclose your personal data to third parties under any circumstances.

In compliance with the Directive 95/46/EC of the European Parliament you will able at any moment of exercising your rights of access, rectification, cancellation or opposition acknowledge in the mentioned law by contacting SMC on emcmarketing@smc.smces.es
 

SMC - European Marketing Centre -
Zuazobidea 14, Pol. Industrial Jundiz
01015 Vitoria - Spain
emcmarketing@smc.smces.es