If
this message is not displaying properly, please view the online
version. |
|
 |
|
| |
|
|
The importance of Zero
Dear Reader.
Zero (0) is the only number in numerical system that is neither negative nor positive and it represents the boundary between negative and the positive numbers. It was the last digit to be incorporated in many numeral systems and it’s the natural starting point, or origin, on many scales such as, coordinating axes and thermometers.Many experts believe the word zero originated from the Arabic Sanskrit translation of the word sunya, meaning void or empty, which, following various translations developed into the Latin word zephyrus - meaning a west wind. This transition later resulted in the creation of the word zephyr which has, and continues to be, commonly used to describe a very light breeze-"an almost nothing".
However, from a mathematical perspective, the number zero was not so easily accepted, with both Greek and Roman scholars finding the idea of having "nothing (zero) with a value of something" extremely difficult to understand.
As advanced mathematics and physics is reliant on having a clear understanding of zero, academic progress was sadly delayed for a couple of thousand years. However today, its importance as a number and also a word is now fully understood.
Welcome you to our latest edition of the e-Matters which highlights our latest zero-differential pressure steam valve (Series VXS) and other interesting new developments from SMC.
The European Marketing Centre
SMC Corporation
|
|
|
|
|
|
|
|
|
INNOVATION AT A GLANCE |
VXS- Pilot Operated 2-Port Solenoid Valve
Zero Pressure Differential Operation For steam |
 |
|
Our latest zero pressure differential valve for steam applications, offers outstanding performance advantages for a wide range applications. Including low operation noise, thanks to its special valve construction and a full waver rectifier type solenoid.
Compact & Lightweight - weighing from as little as 490 grams!
Reliable - Its FKM special seal material reduces internal leakage to 1,0 cm3/min or even less.
|
|
|

Other VXS Features
º Longer life - precise pilot type piston operated
construction.
º Flame resistant (conforms UL94V-0) - flame
resistant mold coil material
º IP65 enclosure protected
º Improved corrosion resistance - use of special
magnetic material |
|
|
Please click here for other Zero differential pressure valves for use with Air, Water or Oil - VXZ |
|
|
|
|
Our SMC specialist recommends it for: Various
Industries which use Steam
|
 |
Steam cooker |
Dish container disteriliser |
Steam press |
Steam dryer |
Boiler |
Steam heater |
|
| |
| PRODUCT
DEVELOPMENTS THIS MONTH |
| This
month sees advanced technical developments to three existing
product ranges which have been designed to bring you improved
performance advantages
|
ITV
- Electro-Pneumatic Regulator
 |
|
FieldBus communication
protocols now included: PROFIBUS-DP,
CC-Link and DeviceNet™
Also added: Serial communication RS-232C specification
Easy set up & Maintenance:
The ITV can be connected directly to the net with
no need to use intermediate communication modules
Our SMC specialist particularly
recommends it for: Tension Control;
balance pressure on work pieces; liquid level
control through pneumatic pressure control; or
paper supply pressure control on automatic paper
supply machines in printing machine.
|
|
| |
LVM
- 2/3 Port Solenoid Valve for Chemicals
|
 |
|
Increase
versatility: 1, 1 mm, 1, 6 mm
and 2 mm Orifice diameters have been added
Exceptional chemical resistance: Body & plate
made of PEEK (Polyether Etherketone);
Diaphragm / O-ring: EPDM, FKM, Kalrez ®
Energy saving circuit available.
Our SMC specialist especially
recommends it for: Analytical
and inspection equipment or Analytical instruments
for blood, urine, immune system, etc.
|
|
For
all New LVM related information, please
click
here. |
|
|
| |
VDW
- Compact Direct Operated 2/3 Port Solenoid Valve For Water
and Air
|
|
|
| |
|
|
 |
ON-LINE
|
| |
|
AIR
DRYER SELECTOR
Air
Dryers Selector - This latest SMC sizing tool
has been developed to help you find the most
appropiate refrigerated air dryer for your air
line system.
This easy-to-use software, can help you quickly
select the correct new dryer for your needs
or recalculate the performance needs of your
existing dryer.

VALVE
CONFIGURATOR ON-LINE
Check
the latest version of our on-line Valve configurator,
now including the latest Centralised Fileldbus
system: EX600
|
|
|
|
Your
contact details have been gathered through the CADENAS
Web Site. All your gathered personal data are a part
of database property of SMC's European Marketing Centre
and we guarantee a lawful use of the same.
SMC does not share, rent, sell, or otherwise disclose
your personal data to third parties under any circumstances.
In compliance with the Directive 95/46/EC of the European
Parliament you will able at any moment of exercising
your rights of access, rectification, cancellation or
opposition acknowledge in the mentioned law by contacting
SMC on emcmarketing@smc.smces.es |
SMC - European
Marketing Centre -
Zuazobidea 14, Pol. Industrial Jundiz
01015 Vitoria - Spain
emcmarketing@smc.smces.es
|
|
|