If this message is not displaying properly, please view the online version.
July 2010
 
 
Dear Reader.
After what feels like the longest winter in years, followed by an equally disappointing spring in much of Europe, at long last summer is finally here!

And, with the warmth of the sun on our faces and thoughts of those difficult economic times pushed to the back of our minds, many people will now be spending time researching and choosing a nice place to spend a few relaxing, stress free, days on holiday.

For those students of etymology, the word "holiday" is believed to come from the old English word haligdag, which originally referred to special religious days (Holy Days). Obviously, these two words have gradually evolved and the word holiday is now generally used to describe any special day of rest or relaxation as apposed to normal days away from work or study.

So, with thoughts of spending quality time with our loved ones now in our minds, welcome to this summer edition of e-Matters with even more news from SMC - the worldwide leading experts in pneumatics.


The European Marketing Centre
SMC Corporation
  INNOVATION AT A GLANCE
   PF3W - 3 - Colour Display Digital Flow Switch for Water
- Our latest Flow Switch
  Joining our existing flow switch ranges: our new and extremely compact PF3W, for use with water, incorporates a host of technical features to help make fluid monitoring even easier.
Designed with a unique rotary display which allows the display to
be seen from any angle!
Additionally, the visibility has also been dramatically improved thanks to its 3 colour display.
The PF3W is a perfect flow switch to monitor both flow and temperature - thanks to its integral temperature sensor.



The PF3W it is not just compact.
Thanks to its innovative design, piping space has also been reduced.

For all PF3W related information, please click here.
 
 

  PF3W Technical Features

   º Temperature Range - 0-90°C
   º Operating Fluids - apart from water, aqueous solution of ethylene glycol can be used
   º Dimensions - 66.4 cm length
   º IP65

Our SMC specialists recommend it for:
Semiconductor Manufacturing Industry
Solar Cell Devices Manufacturing Industry
Control of Cleaning Water
Control of Cooling Water (to help control wafer temperature)


 
 
   MORE INNOVATIONS THIS MONTH
 
   IP8001 - Smart Positioner

    

Our smart lever type positioner with both remote control and monitoring capabilities now offers two clear advantages:
Easy remote parameter change and monitoring - by the insertion of a built-in microcomputer and sensor.
Easy zero and span adjustments - thanks to an integrated auto-calibration function.
Calibration by just clicking a button

And thanks to its LCD window, "in-situ" positioner monitoring has never been easier.
Our SMC specialist recommends it for: use in all the main industries including; Chemical, Petroleum, Pulp & Paper, Power Plant and Food

For all IP8001 related information, please click here.
 
  HRGC - Refrigerated Thermo-cooler
    

With an on-going committed to continuous product development and improvement, this month see the launch of our improved thermo-cooler - Series HRGC. With lots of improved performance features, water cooling has never been easier.

Key new features include: a water leakage sensor, an automatic water supply function or an external switch inlet.
Our SMC specialist particularly recommends it for:
a wide range of industries including: semiconductor, medical, food, analysis, machine tool, printing or moulding applications.

For all HRGC related information, please click here.

   
   ATEX Catalogue

We have recently updated our ATEX Catalogue in English to include all our ATEX compliant products.

For those of you who are not familiar with ATEX, the ATEX directive consists of two EU directives describing what equipment and work environment is allowed in an environment with an explosive atmosphere.

ATEX derives its name from the French title of the 94/9/EC directive: Appareils destinés à être utilisés en ATmosphères Explosibles

If ATEX products are a necessity for you - why not checkout our latest compliant product range.





   e-Matters takes a summer break!

With the summer holiday season now in full swing e-Matters will not be published next month, however it will be back with even more up-to-the minute news from SMC in September.
For those readers planning to take a break during August we would like to wish you a safe, relaxing and enjoyable vacation!.



Your contact details have been gathered through the CADENAS Web Site. All your gathered personal data are a part of database property of SMC's European Marketing Centre and we guarantee a lawful use of the same.

SMC does not share, rent, sell, or otherwise disclose your personal data to third parties under any circumstances.

In compliance with the Directive 95/46/EC of the European Parliament you will able at any moment of exercising your rights of access, rectification, cancellation or opposition acknowledge in the mentioned law by contacting SMC on emcmarketing@smc.smces.es
 

SMC - European Marketing Centre -
Zuazobidea 14, Pol. Industrial Jundiz
01015 Vitoria - Spain
emcmarketing@smc.smces.es