SMC
has developed an extensive range of high
performance, high flow, compact, low power,
high speed, long life valves. These products
can offer built-in surge suppression,
indicator lights, manifold options, built-in
one touch fittings, prewired electric
connections, and serial interface
compatibility. They also have life ratings
of 50 to 200 million cycles.
Solenoid:
Unsurpassed in quality and range, SMC’s solenoid valves
are available with extensive port sizes, manifolds,
wiring options.
For
example, Series: VQ, VQC, VQZ, SY, SYJ, SX,
SV, VX, VN, VF, AV
Serial
Interface:
centralised control giving true flexibility and significant
cost saving. SMC supports open and closed network
protocols to suit many applications; these include
DeviceNet, Profibus, Allen-Bradley RIO, and many more.
For
example, Series: EX250,
EX500
Mechanical,
Manual and Air Pilot:
these have been designed to meet general
industrial standards, and are capable of long,
trouble free life under stringent operating
conditions. Of simple construction utilising
corrosion resistant aluminum die cast bodies
these units are available in two, three and
four way flow configurations, different body
sizes, and the capability of mounting in a
variety of interchangeable actuator assemblies.
For
example, Series: VHS, VM
Accessories:
silencers and exhaust cleaners offer compact design
and easy mounting. Silencers exhaust in one direction,
preventing scattering of mist and noise. Exhaust cleaners
ensures clean plant air and reduction of noise contamination.