Избор на продукт
×

Количка (подробен изглед)
Артикулен номер

Моят профил

×

SMC launches highly adaptable blue silicone rubber vacuum pad

The latest vacuum pad from SMC is the ZP3P, which has been designed to offer optimum absorbing performance and efficient handling. It features a blue coloured, silicone rubber pad that prevents wrinkles and is compliant with the FDA 21CFR§177.2600 elution test.

SMC has extended its range of vacuum pads with the ZP3P that stands out from the crowd due to its enhanced design for stable adsorption and handling.

The ZP3P features a thin and soft pad skirt, with reduced leakage and a strong grip, so that it’s ideal for working with thin workpieces that deform during adsorption.

Furthermore, the flat shape of the vacuum pad with a central stopper creates a surface that does not damage or deface the product and prevents wrinkles on thin materials such as vinyl and film.

The pad is made from a silicone rubber that is compliant with the FDA 21CFR§177.2600 elution test and is blue in colour so that it can be spotted easily during contamination inspections, making it ideal for the food and medical sectors.

A spokesperson from SMC, the world’s leading expert in pneumatics, said: “At SMC we have extended our silicone rubber vacuum pad range with the ZP3P, which has been designed with precision in mind. Highly adaptable, it can work with the trickiest of workpieces that are uneven, soft, variable or ultra-thin, such as film-wrapped products, without leaving traces of any wrinkles.”

The pad design of the ZP3P is suitable for a wide range of applications such as film packaging, palletizing, printing and labelling. There are seven different types of adapters for customers to choose from and the option of a buffer.

For more information about the ZP3P vacuum pad, please visit SMC’s New Product Section at www.smc.eu.

24.01.2018