Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Очаквайте скоро

Показване 1 до 8 от общо 8 записа
Покажи 10 | 20 | 50 | 100

Compact Direct Operated 2/3-Port Solenoid Valve for Chemical Liquids

Серия LVM
Дата May/2020

Compact Direct Operated 2/3-Port Solenoid Valve for Chemical Liquids

  • Low Particle, Generation, Oil-free Metal-free ∗Fluid contact parts
  • Isolated structure
    The solenoid drive body is separated from the fluid area by a diaphragm
  • Power consumption (with power saving circuit): 1.0W or less
  • Change in volume (pumping volume): 0.01 μL or less.

Step Motor Controller with Input Signal to Perform Jog Operations

Серия LECP1-XB182
Дата May/2020

Step Motor Controller with Input Signal to Perform Jog Operations

  • Jog operation can be performed using parallel input signals
    Jog operation that could previously only be performed using the button on the front face can now be performed using the ON/OFF status of the input signal
  • Application Examples
    Optimal for adjusting the feed value using a button operation while checking the motion of the actuator.

Electric Actuators. Battery-less. Absolute Encoder Type

Серия LE
Дата Apr/2020

Electric Actuators. Battery-less. Absolute Encoder Type

  • Restart from the last stop position is possible
  • Easy operation restart after recovery of the power supply
    The position information is held by the encoder even when the power supply is turned off
    A return to origin operation is not necessary when the power supply is recovered
  • No battery is installed. Reduced maintenance
    No battery is used to store the position information
    There is no need to manage spare batteries or replacement maintenance.

Vacuum Unit. Ejector System / Vacuum Pump System

Серия ZK2□A
Дата Mar/2020

Vacuum Unit. Ejector System / Vacuum Pump System

  • Air supply is cut-off when vacuum is reached
    Energy saving ejector: air consumption 93 % reduction
  • More efficient ejector: suction flow 50 % increase
    (Compared to other SMC 1-stage ejectors)
  • Improved low noise and suction flow by adoption of a high-noise reduction silencer.