Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Продуктов каталог

High-Precision Digital Pressure Switch - ISE7#/ISE7#G/ISE79S

Obtain More

  • Use it in your high-pressure applications - Even suitable for high-pressure work up to 50 MPa
  • Ensure more visibility from anywhere - Angled display & 336º rotation possible after installation
  • Use it safely with fluids - Wide range of applicable fluids commonly used in several industrial processes
  • Enjoy IO-Link advantages - Your one supplier for your automation needs.

И още много

  • Repeatability: ±0.5 % F.S. or less
  • Output: IO-Link and NPN/PNP
  • Selectable response times
  • IP67 enclosure
  • Consumption: 35 mA or less.

Избор на продукт

Изберете разновидността, която ви е необходима.

Моля, нулирайте филтрите, за да промените избора си.