Výběr prvků
×

Jít na "Obsah košíku"
Objednací kód

Můj účet

×

Vítejte u SMC !

Digitální katalog

Compact Cylinder ISO Standard C55

ISO means Service with SMC

  • Get the qualified assistance you need – Personalised and prompt advice from our experts
  • Put it to work the soonest – Produced & Stocked in Europe
  • Let the cylinder adapt to your application – Up to 30 rod end modifications available

And much more

  • Bore sizes of 20, 25, 32, 40, 50, 63, 80 & 100 mm
  • Large stroke range from 5 mm up to 150 mm
  • Construction is similar to the current CQ2 lateral load resistant specification
  • Snap ring construction allows easy and quicker maintenance
  • Auto switches can be mounted on any of the four sides of the cylinder tube

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection