Cooling capacity (50 Hz)
-- Pick an Option --
Up to 4.9 kW
Up to 9 kW
Up to 13 kW
Up to 14.5 kW
Up to 17.5 kW
Up to 38 kW
Set temperature range
-- Pick an Option --
Sub-zero set temperature
Positive temperature