55-C(D)Q2, Compact Cylinder, Double Acting, Single Rod, Large Bore w/Auto Switch Mounting Groove, ATEX category 2 - II 2GDc

  • ATEX, Compact, double acting, single rod, large bore
  • Bore sizes (mm): 125, 140, 160, 180, 200
  • Standard stroke range (mm): 10 to 300
  • Port threads: Rc, NPT, G
  • Can mount small auto switches on 4 surfaces.

Konfigurer dit produkt

 
Magnet
Bore Size
Port Thread Type
Stroke
  []
Body Option
Made to Order