55-MY1M, Mechanical Joint Rodless Cylinder,Slide Bearing Type, ATEX category 2 - II 2Gc

  • Mechanical joint rodless cylinder with slide bearing
  • Bore sizes: 16, 20, 25, 32, 40, 50, 63 (mm)
  • Strokes from 100mm through 2000mm depending upon bore size
  • With one or two stroke adjusters with or without shocks
  • Variety of switches and a variety of lead wire lengths

Konfigurer dit produkt

 
Bore Size
Port Thread
Piping
Stroke
  []