Speed Controllers, General Purpose, One-touch Fitting, Simple Handle, Dual - ASD

  • Enables bi-directional flow control
  • Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm and Ø 1/8" to Ø 3/8"
  • Operating Pressure Range: 0.1 to 1 MPa.

Konfigurer dit produkt

 
Body Size
Port Size
Applicable Tube OD
Sealant
Made to Order
Lock Nut