Round Air Cylinder - C76

Round off your operations

  • Mount it accurately – Easy to use and high dimensional accuracy design
  • Optimise your working cycle – High speed actuation thanks to the low friction and standard elastomer cushion rings
  • Install it in harsh environments – Heavy walled stainless steel tube.

Flere egenskaber og funktioner

  • Bore sizes (mm): 32 and 40
  • Strokes up to 1000 mm
  • Minimised side clearance
  • Replaceable rod packing.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Magnet
Type
Mounting
Bore Size
Stroke
  []
Switch Mounting
Auto Switch
Lead Wire or Prewired Connector
Number