Miniature Free Mount Cylinder – CUJ

Your mini-solution

  • Fit it anywhere – As small as 13 mm in length and 15 mm in height
  • Install it in four different directions – Wiring and piping are all accessible on one side
  • Detect stroke end – Auto switch capable.

Flere egenskaber og funktioner

  • Bore sizes (mm): 4, 6, 8, 10, 12, 16, 20
  • Strokes up to 50 mm
  • Auto-switch capable
  • Multiple direct mounting surfaces.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.