Free Mount Cylinder – CU

Mount as you wish

  • Achieve mounting freedom – Body cylinder without brackets and multiple direct mounting surfaces allowing freedom of mounting
  • Save space in your machines – Rectangular body cylinder of reduced dimensions
  • Fit CU to your application requirements – Big range of variations.

Flere egenskaber og funktioner

  • Bore sizes (mm): 6, 10, 16, 20, 25, 32
  • Strokes up to 100 mm
  • Auto-switch capable
  • Multiple direct mounting surfaces.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Magnet
Bore Size
Port Thread
Stroke
Auto Switch
Lead Wire or Prewired Connector
Number