CXW, Dual Piston, Double Rod with Slide Unit, Built-in Shock Absorbers

Slide unit series CXW can absorb energy in a wide range, in high-speed, low-load applications to low- speed, high-load applications, without requiring adjustments. The slide unit can be mounted on the housing or on the plate, depending on the application. Slide bearing or ball bushing bearing is available. Auto switches can be installed.