Serial Interface Unit - EX245

Tailored to the automotive industry

  • Stay safely connected in your automotive environment – PROFIsafe & PROFINET compatible. AIDA compliant
  • Guarantee data flow anytime – MRP/MRPD function and possibility to duplicate routes with a ring topology
  • Obtain greater flexibility – Availability of digital input/output units together with IO– Link communication and access to devices from the PC with built in web server function
  • Ensure endurance against noise and overall deterioration – Fibre-optic cable and connectors and preventive maintenance alarm

Flere egenskaber og funktioner

  • Push Pull, M12 connectors
  • Max. 32 valves
  • Max. 128 inputs; Max. 64 outputs.

  • The product EX245-SPN1 is being discontinued and will be replaced by EX245-SPN1A series. Update details here.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Input/Output