Air gripper unit for collaborative robots – JMHZ2-X7400B/X7500

Let your robot grip it

  • Suitable for use in collaborative robots – Air gripper unit with integrated solenoid valve and speed adjustment mechanism
  • Reduce your set up time – Plug and Play configuration for inmediate use in a collaborative robot
  • Achieve precise handling – Precision repeatability as low as ±0.01 mm.

Flere egenskaber og funktioner

  • Compatible manufacturers: Universal Robots, OMRON Corporation, TECHMAN ROBOT Inc, FANUC CORPORATION, YASKAWA Electric Corporation, Mitsubishi Electric Corporation, Kawasaki Heavy Industries Ltd. and KAWADA ROBOTICS CORPORATION
  • Integrated solenoid valve, speed adjustment mechanism, and auto switch
  • Operate by simply connecting 1 air supply tube and an electrical wiring M8 or M12 connector
  • A split protective cover for easy air gripper maintenance
  • Compliant with ISO9409-1.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Bore Size