Programless Controllers - LECP1/LECP2

Connect & Get going

  • Avoid programming – No software, no PC, no teaching box needed
  • Easy to operate – 14 points positioning
  • Obtain an in situ speed and acceleration regulation – 16-level adjustment via switches
  • Configure it according to your needs – 3-level pushing and holding force adjustment.

Flere egenskaber og funktioner

  • Controller type: step motor
  • Compatible encoder: incremental
  • Up to 6 inputs/outputs
  • LECP1-XB182: Valid for jog operations.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Parallel I/O Type
I/O Cable Length
Option
Actuator or Gripper
Table Accuracy
Body Size
Bearing Type
Motor Mounting Position
Type
Motor size
Max. rotating torque (Nm)
Lead
Lead screw type
Stroke
Rotation Angle
Made to Order