Air Cylinder - MB-Z

More options, less weight

  • Reduce installation dimensions - Weight reduction by changing the shape of rod and head covers
  • Get mounting flexibility - Various mounting bracket options
  • Adapt it to your application - Wide range of variations available.

Flere egenskaber og funktioner

  • Bore sizes (mm): 32, 40, 50, 63, 80, 100, 125
  • Strokes up to 2700 mm
  • Rubber cushion or air cushion
  • High durability version for dusty environments available.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Magnet
Mounting
Bore Size
Port Thread
Stroke
Option
Bracket
Knuckle Joint
Auto Switch
Lead Wire or Prewired Connector
Number