Produktvalg
×

Gå til detaljer
Varenummer

Min konto

×

Velkommen til SMC's eShop!
Har du spørgsmål eller brug for hjælp kan du klikke her. Hjælp til eShop.

Online produktkatalog

Air Slide Table - MXQ-Z

Packed with features, simply the best

  • Further your application with the most compact, lightest and highest precision Air Slide Table – As little as 23 mm in height and 130 g in weight
  • Tailor MXQ to your individual needs – 4 body types, 4 stroke adjuster types, centralised adjuster, buffer mechanism, end lock, axial piping and several extra options including dual stroke and special environment specifications
  • Avoid undesired moments, oscillations and vibrations – Double rod construction & low centre of gravity design.

Flere egenskaber og funktioner

  • Air Slide Table, Double Acting
  • High rigidity in a compact and lightweight design
  • Bore sizes (mm): 6, 8, 12, 16, 20, 25
  • Strokes up to 150 mm
  • 4 body types
  • Battery manufacturing compatible version available.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.