MXQ, Accessory, Stroke Adjuster

  • Available with rubber or meal stopper at extension or retraction end
  • Available with shock absorber at extension or retraction end
  • Applicable bore sizes: 6, 8, 12, 16, 20, and 25mm
  • Standard or symmetric type
  • Adjustable range for stroke adjuster (only): 5mm (standard), X11 (15mm), or X12 (25mm)

Konfigurer dit produkt

 
Stroke Adjuster
Bore Size
Symmetric Type
Adjustable stroke range