MXQR, Air Slide Table, Reversible Type

  • Air slide table w/built-in guide rail
  • Bore size (mm): 6, 8, 12, 16, 20, 25
  • Reversible Type
  • Adjuster options: rubber stopper, shock absorber, metal stopper
  • Auto switch capable

Konfigurer dit produkt

 
Bore Size
Port Thread Type
Adjuster Position Set
Stroke
Adjuster
Auto Switch
Lead Wire or Prewired Connector
Number
Adjustable stroke range