Mechanically Jointed Rodless Actuator − MY1

Get anywhere

  • Move loads over long distances – Strokes up to 5000 mm
  • Select the option that best suits you – Variety of guide models and shock absorbers to fit every application
  • Adapt the actuator to your system – Piping can be connected from four directions.

Flere egenskaber og funktioner

  • Bore sizes: 10, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Minimal leakage seal construction
  • Centralised piping
  • Autoswitch capable.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Guide Type
Seal
Bore Size
Port Thread
Piping
Stroke
Adjuster
Auto Switch
Number