4-Port Solenoid Valve Cassette Type Manifold – SJ

Fits perfectly into tight spaces

  • Take up minimal space – Ultra compact valve, 40 mm height, as low as 6.5 mm width
  • Assemble & modify at ease – Card edge-type connectors and mix size mounting
  • Minimise maintenance downtime – Individual valve power switch to increase OEE.

Flere egenskaber og funktioner

  • Extremely compact and lightweight valve
  • Flow rates between 40-625 l/min
  • Power consumption: 0.15-0.23 W (low wattage type); 0.4-0.55 W (standard)
  • Up to 24 stations or 32 solenoids
  • Easy mounting, fast replacement and mix size mounting
  • Plug-in & Non Plug-in types.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Manifold Type
Connector Type
Connector Entry Direction
Valve Stations
SUP/EXH block mounting position
Pilot spec.
SUP/EXH block fitting spec.
DIN Rail Length Specified