3-Port Solenoid Valve, Residual Pressure Release with Detection of Main Valve Position, Modular Connection - VP546/746

The modular way to set air free. Safety version

  • Connect it to your FRL unit - Modular connection type
  • Gain in safety - Main valve position detection function to detect inconsistencies between input signals and valve operations
  • Prevent accidents caused by uncontrolled movements - Optional soft start-up function.

Flere egenskaber og funktioner

  • Modular connection type for connecting to FRL units
  • With main valve position detection function
  • Optional soft start-up function
  • Selectable single or dual residual pressure exhaust valve
  • A check valve is incorporated in the pilot flow path
  • Enclosure: IP65.