Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-R73xC/R80xC, Reed Switch, Direct Mounting, Connector

  • Electrical entry: Connector.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 24VAC/24V DC.
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDRB, MDSU.