Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-S79x/S7Px/T79x, Solid State Switch, Direct Mounting, Grommet, In-line

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 5/12/24V DC (4.5 to 28V DC).
  • Load current: 5 to 80mA.
  • Applicable Actuator Series: CDRB, MDSU.