Product selection
×

Go to details
Part number

My account

×

Product catalogue

55-C(D)55, Compact Cylinder ISO Standard (ISO 21287), ATEX category 2 - II 2GDc

55-C(D)55, Compact Cylinder ISO Standard (ISO 21287), ATEX category 2 - II 2GDc
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • ATEX, Conforms with the ISO 21287 standard.
  • Bore sizes of 20, 25, 32, 40, 50, 63, 80 & 100 mm.
  • Large stroke range from 5 mm up to 150 mm.
  • Construction is similar to the current CQ2 lateral load resistant specification.
  • Snap ring construction allows easy and quicker maintenance.
  • Auto switches can be mounted on any of the four sides of the cylinder tube.

Built-in Magnet
Mounting Style
Bore Size
Stroke
  []
Rod End Thread