Product selection
×

Go to details
Part number

My account

×

Product catalogue

55-C(D)55-X1439, Compact Cylinder ISO Standard (ISO 21287), Auto Switch Mounting Groove: T-slot Type, ATEX category 2 - II 2GDc

55-C(D)55-X1439, Compact Cylinder ISO Standard (ISO 21287), Auto Switch Mounting Groove: T-slot Type, ATEX category 2 - II 2GDc
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • ATEX, Conforms with the ISO 21287 standard.
  • Bore sizes of 20, 25, 32, 40, 50 & 63 mm.
  • Large stroke range from 5 mm up to 150 mm.
  • Construction is similar to the current CQ2 lateral load resistant specification.
  • Snap ring construction allows easy and quicker maintenance.
  • Auto Switch Mounting Groove: T-slot Type.

Built-in Magnet
Mounting Style
Bore Size
Stroke
Rod End Thread