Product selection
×

Go to details
Part number

My account

×

Product catalogue

C(D)55, Compact Cylinder ISO Standard (ISO 21287)

C(D)55, Compact Cylinder ISO Standard (ISO 21287)
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • Conforms with the ISO 21287 standard.
  • Bore sizes of 20, 25, 32, 40, 50, 63, 80 & 100 mm.
  • Large stroke range from 5 mm up to 150 mm.
  • Construction is similar to the current CQ2 lateral load resistant specification.
  • Snap ring construction allows easy and quicker maintenance.
  • Auto switches can be mounted on any of the four sides of the cylinder tube.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Your search returned no results
Built-in Magnet
Mounting Style
Bore Size
Stroke
  []
Rod End Thread
Auto Switch
Lead Wire or Prewired Connector
Number

Related Products


Spares & Accessories

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Part Number
Product description
Additional information