Product selection
×

Go to details
Part number

My account

×

Product catalogue

C(D)S1W*N, Air Cylinder, Double Acting, Double Rod (Non-lube)

C(D)S1W*N, Air Cylinder, Double Acting, Double Rod (Non-lube)
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • Air cylinder, double rod, non-lube type
  • Bore sizes (mm): 125, 140, 160, 180, 200, 250, 300
  • Mountings: basic, foot, flange, trunnion
  • Rod boots and cushions available
  • Auto switch capable for 125mm~200mm bores

Magnet
Mounting
Tube Material
Bore Size
Thread Type
Stroke
Suffix for Cylinder
Auto Switch
Lead Wire or Prewired Connector
Number

Spares & Accessories

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Part Number
Product description
Additional information