Product selection
×

Go to details
Part number

My account

×

Product catalogue

C96

C96
  • C96-C, ISO 15552 Cylinder, Double Acting, Single/Double Rod with Air Cushion and bumper.
  • New types added: Standard, non-rotating, smooth cylinder and cylinder with lock unit.
  • Rod boot option added for the standard type.
  • Integrated function of the air cushion and the bumper.
  • Bore sizes (mm): 32 ~ 125.
  • Strokes up to 2000 mm.
  • Weight reduced by up to 17% thanks to the new the design of the cover and the piston.
  • Many made to order available.

Categories

No results found that matches your search criteria