Product selection
×

Go to details
Part number

My account

×

CKZM-X2800/2900, Micro Clamp Cylinder | SMC Europe

Product catalogue

CKZM-X2800/2900, Micro Clamp Cylinder

CKZM-X2800/2900, Micro Clamp Cylinder
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • Two types available: Base type (-X2800) and Tandem type (-X2900).
  • Maximum Holding force 300 N.
  • Clamping force up to 200 N.
  • Compact width 20 mm.
  • Lightweight 250 g (base type).
  • Auto switches can be mounted.
 
Auto Switch
Lead Wire or Prewired Connector
Number
Type

Related Products