Product selection
×

Go to details
Part number

My account

×

Product catalogue

Electric Rotary Actuator - LER

Turns endlessly until it finds its place

  • Precise endless rotation – Positioning repeatability ± 0.03 mm. 360º rotation
  • Never lose the position. Reduce machine start-up – Battery-less absolute encoder
  • Stop it when you need it – 90º and 180º external stoppers
  • Enhanced high-speed and acceleration – Up to 420º/s. Up to 3000º/s².

And much more

  • Body size: 10, 30 and 50 mm
  • Rotation angle: 320º (battery-less type) and 360º (standard type)
  • Acceleration: up to 3000 mm/s²
  • Angular speed: up to 420 º/s
  • Step motor type
  • Encoder: incremental & battery-less absolute
  • Compatible controllers: LECP1, LECPA and JXC#1.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Table Accuracy
Max. Rotating Torque
Rotation Angle
Motor Cable Entry
Actuator Cable type
Controller
Mounting
Communication Plug Connector, I/O Cable