Product selection
×

Go to details
Part number

My account

×

Product catalogue

INA-14, Check Valve

  • Body material: Brass/Stainless steel (Main parts: Stainless steel).
  • Low cracking pressure: 0.01 MPa.
  • High temperature: 80°C.
  • Low temperature: -5°C.
  • Rubber material: NBR/FKM.