
Series CP95 is a profile design ISO/VDMA air cylinder. Tie rods are enclosed in an extruded aluminum profile barrel, which is integrated with both end covers to achieve a smooth and attractive appearance. Piston rod lurching has been eliminated at the end of stroke positions by means of a floating seal mechanism. High accuracy covers and tie rod nuts simplify the mounting process and also extend cylinder life.
The C95 is ISO, VDMA24562 interchangeable, and utilizes a tie rod construction. In addition to standard cushions and wear band, the C95 utilizes a "floating" cushion seal design that greatly improves operation. SMC's exclusive "figure 8" seal insures long cycle life.
The C85 series conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm with standard strokes ranging from 10mm through 300mm. A unique rod packing design prevents entry of dust and the effectiveness of the seal is such that the C85 is suitable for use in extremely dusty environments. With abrasion resistant packings and replaceable nose seals, the C85 offers exceptional service life.
European machine builders looking for a range of high performance ISO 21287 compliant compact actuators need look no further thanks to the latest development from world leaders, SMC Pneumatics, with the launch of their new generation – Series C55, double acting, single rod, air operated cylinders.Designed to meet a broad range of automation machine applications, Series C55 achieves outstanding load performance thanks to its unique rubber bumpers, piston wear ring and rod bushing which are used throughout the complete range. Therefore, European machine builders looking for an ISO compact cylinder with stroke lengths of up to150mm including the benefits of standardised mounting dimensions, now have the perfect solution.Available in standard bore sizes of: 20, 25, 32, 40, 50, 63, 80 y 100mm, with piston speeds of between 50 – 500mm/sec, these cylinders are designed to operate using relatively low air pressure of between 0.05 – 1.0 MPa and at ambient and fluid temperatures of between minus 10ºC to plus 70ºC.With standardised mounting options conforming both ISO 21287 and 6431, this new cylinder range effectively complete SMC´s comprehensive line up of ISO/VDMA compliant cylinders.