Product selection
×

Go to details
Part number

My account

×

Product catalogue

M9NV/M9PV/M9BV, Solid State Switch, Direct Mounting, Grommet, Perpendicular

M9NV/M9PV/M9BV, Solid State Switch, Direct Mounting, Grommet, Perpendicular
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 5/12/24V DC (4.5 to 28V DC).
  • Load current: 5 to 40mA.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Your search returned no results
Model
Lead Wire Length

Related Products