Product selection
×

Go to details
Part number

My account

×

Product catalogue

MGP-Z-X144, Compact Guide Cylinder, Symmetrical Port Position

MGP-Z-X144, Compact Guide Cylinder, Symmetrical Port Position
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • Symmetrical Port Position.
  • 3 types of bearing can be selected: slide bearing, ball bushing and high precision ball bushing.
  • Compactness & Lightness
  • Bore size: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 (mm)
  • Strokes from 10 to 400mm (depending upon bore size)
  • 4 types of mounting are possible: top mounting, side mounting, bottom mounting and T-slot side mounting.
  • Auto switches can be mounted on 2 surfaces.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Your search returned no results
Bearing Type
Bore Size
Port Thread Type
Stroke
  []
Auto Switch
Lead Wire Length
Number of Auto Switches

Spares & Accessories

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Part Number
Product description
Additional information