We are pleased to introduce the improved MHT2-Z Series toggle air gripper. This updated model, available in bores from 32 to 63 mm, uses our compact CQ2-Z Series cylinder as its base cylinder, which means that D-M9* round auto switches can be directly mounted on any of its 4 surfaces, thus reducing labour costs and increasing auto switch mounting flexibility.Reliable and safe, the MHT2-Z incorporates safety measures, so the gripper can hold the workpiece even in the event of an air shut down. It also has a gripping moment of up to 106 N•m which makes it suitable for gripping heavy workpieces. Extremely flexible with 3 types of mounting and many made to order options available, this air gripper is suitable for all general pick and place applications, particularly in environments with temperatures up to 100 ºC.
This picture might not correspond with your chosen configuration. Click on the 3D preview icon below to view your exact selection.
We are pleased to introduce the improved MHT2-Z Series toggle air gripper. This updated model, available in bores from 32 to 63 mm, uses our compact CQ2-Z Series cylinder as its base cylinder, which means that D-M9* round auto switches can be directly mounted on any of its 4 surfaces, thus reducing labour costs and increasing auto switch mounting flexibility.Reliable and safe, the MHT2-Z incorporates safety measures, so the gripper can hold the workpiece even in the event of an air shut down. It also has a gripping moment of up to 106 N•m which makes it suitable for gripping heavy workpieces. Extremely flexible with 3 types of mounting and many made to order options available, this air gripper is suitable for all general pick and place applications, particularly in environments with temperatures up to 100 ºC.
Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.
Stocked Items could be subject to change without prior notice.